×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749447, Entry date: 08/02/2017
(1)
Rate

Portfolio expansion: IE Connecting Cable IE FC RJ45-180/ IE FC RJ45-180 and FO Cord BFOC/LC

  • Entry
  • Associated product(s)
Portfolio expansion: IE Connecting Cable IE FC RJ45-180/ IE FC RJ45-180 and FO Cord BFOC/LC

1. Product description

IE Connecting Cable IE FC RJ45-180/IE FC RJ45-180

Two new lengths (12 m and 30 m) have been added to the portfolio of pre-assembled, industry-compatible IE connecting cables IE FC RJ45-180/IE FC RJ45-180.

Like the lengths already available, the new IE connecting cables are made of the IE FC trailing cable GP (Cat5e) and are each fitted with two IE FC RJ45 plugs 2x2.

The pre-assembled cables are factory-tested, enabling simple and rapid installation in all types of industrial application.

FO Cord BFOC/LC

Two new versions have been added to the portfolio of pre-assembled FO cords.

The new FO cords are available as multimode or single-mode FO and are fitted with two ST/BFOC connectors and one LC duplex connector.

The cords are 1 m long and are suitable for use in control cabinets.

The pre-assembled cables are factory-tested, enabling simple and rapid installation for all types of industrial application.

2. Ordering data

Product name

Article number

IE Connecting Cable IE FC RJ45 -180/ IE FC RJ45-180,

12 m

6XV1871-5BN12

IE Connecting Cable IE FC RJ45 -180/ IE FC RJ45-180,

30 m

6XV1871-5BN30

MM FO Cord BFOC/LC, 1 m

6XV1843-5EH10-0AB0

SM FO Cord BFOC/LC, 1 m

6XV1843-5FH10-0AB0

3. Intended use

Easy connection of devices with RJ45 or FO ports (BFOC/LC) with pre-assembled cables

  • Quick and error-free commissioning thanks to pre-assembled, factory-tested glass FO or RJ45 connecting cables
  • Silicone-free cable for use in a wide range of industrial applications
    (for example car manufacturing and energy automation)
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.