×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749477, Entry date: 08/21/2017
(2)
Rate

Sales and delivery release of the SIMATIC HMI Panel PC Ex and SIMATIC HMI Thin Client Ex NG

  • Entry
  • Associated product(s)
This generation of Panel PCs and Thin Clients has been specially designed for use in the pharmacy, chemistry and life science industries.

The next generation SIMATIC HMI Panel PC Ex NG and SIMATIC HMI Thin Client Ex NG was designed specifically for use in the pharmacy, chemistry and life science industries, but can also be used in many other fields since it fulfils the requirements for operator control and monitoring directly in hazardous areas. Thanks to their display diagonals of 22" and 24", these devices are ideal for displaying system and process information, as provided by systems, such as PCs.

A modern Quadcore Intel ATOM E3845 processor is used in the SIMATIC HMI Panel PC Ex NG.





Highlights of the SIMATIC HMI Panel PC Ex NG

High industrial capabilities and industry-standard fronts

  • Single touch fronts 22" (1680x1050), 24" (1920x1080) and 24" WU (1920x1200)
  • -30 °C to +55 °C ambient temperature in operation
  • Resistive touch display; 300 cd/m²
  • Built-in unit; optional stainless steel enclosure or GMP / clean room
  • High system performance in hazardous areas
    • Intel Bay Trail (BT); 1.91 GHz; Quad Core


Certificates for hazardous areas

  • IEC Ex, ATEX zones 1, 21 and 2, 22
  • Class 1, Division 2
  • NEC
  • CEC
  • KGS
  • TR
  • Certificates for shipbuilding
    DNV / GL

Optional extras

  • Stainless steel enclosure with various mounting options
  • Enclosure for GMP / clean room




Product features

The product properties of the devices are listed in detail in tabular form below:


SIMATIC HMI Panel PC Ex NG

SIMATIC HMI Thin Client Ex NG



Available for delivery

End of August 2017



Design

Panel PC: Built-in unit,

Thin Client: Built-in unit

Fronts


Display diagonal

22" (1680x1050) 16:10, 24" (1920x1080) 16:9 und 24" WU (1920x1200) 16:10

Resolution

1680x1050 or 1920x1080 or 1920x1200

Number of colors

16.7 million

Brightness

Standard display 300 cd/m²

Contrast

1000:1

MTBF backlight

LED backlight approx. 50,000 h

Single touch

Resistive; 5-wire glass or touch film

Computing unit


Processor

ATOM E3845, Intel Bay Trail (BT); 1.91 GHz; Quad Core

Main memory

4 GB RAM

Operating system of the Panel PC


Windows Embedded Standard 7 (64-Bit)

pre-installed

Windows 7 Ultimate (64-bit)

pre-installed

Operating system, Thin Client


Windows 10 IoT Enterprise

pre-installed

Image

Remote Firmware

Drives


Mass storage Panel PC

32GB SSD, 64GB SSD, 128GB SSD MLC

Mass storage Thin Client

64 GB SSD

Interfaces


Ethernet

10/100BaseTX - Copper Ethernet or

2x 10/100BaseTX - 2x Copper Ethernet or

1000BaseSX - Fiber Optic Ethernet or

1000BaseLX - Fiber Optic Ethernet or

100BaseFX - Fiber Optic Ethernet

USB

2 x USB (Ex ia), 1 x USB (Ex e), 2 x USB (Ex ia) (keyboard, cursor instrument)

Serial

1 x RS-232 (Ex e).

Audio

1 x Audio line out (Ex e)

Bar code

optionally via USB

Bluetooth

optionally via USB

Power supply


230 V AC

24 V DC

Yes (100 – 240 V AC)

Yes, optional

Ambient conditions


Temperature

-20°C... +55°C
-30°C... +55°C with heater
Storage -40°C... +70°C

Relative humidity during operation

+55 °C (±2 °C) ≥95 %, according to IEC 60068-2-30: 2005

Degree of protection

IP66 (front) and IP65 (rear); optionally according to GMP

Vibration

Operation: 5 to 13.2 Hz: ±1 mm

13.2 to 100 Hz: ±0.7 g

Shock

Operation: 15 g / 11 mS

Miscellaneous


Power consumption,
24 V DC

typ. 50 W / 100 W at O30 / max. 150 W (typ. 170 BTU / 341 BTU at O30 / max. 510 BTU)

Weight/size


Weights

Dimensions (W x H x D)

22": 660 mm x 475 mm x 110 mm

24": 740 mm x 872 mm x 400 mm

Approvals


IECEx

Ex e q [ia op is Ga] IIC T4 Gb;

Ex tb IIIC [ia op is Da] IP65 T110°C Db

ATEX

II 2(1) G Ex e q [ia op is Ga] IIC T4 Gb

II 2(1) D Ex tb IIIC [ia op is Da] IP65 T110°C Db

NEC

Class I, Zone 1 AEx e q [ia] IIC T4 Gb

CEC

Ex e q [ia] IIC T4 Gb

Class I, Division 2

TR

1Ex e q [ia op is Ga] IIC T4 Gb X

Ex tb IIIC [ia op is Da] IP65 T110°C Db

KGS

Ex e q IIC T4

Ex tb IIIC IP64 T110°C

Ex ia IIC T4

Ex ia IIIB T110°C


Compatibility

These new HMI devices for hazardous areas are not compatible regarding installation or image with other SIMATIC HMI and SIMATIC HMI Ex devices.
SIMATIC WinCC is executable.

Operator stations


All the devices can also be supplied directly as operator stations. Different housing mounting types (stand, wall or gantry mounting), attachment keyboards in various language variants and additional accessories are available for this purpose.
The selection of the components is made as usual for SIMATIC IPC in the configurator.

Order configurator

SIMATIC HMI Panel PC Ex NG

6AV7200-6..








SIMATIC HMI Thin Client Ex NG

6AV7200-5...







Accessories

The following accessories are available:

  • USB sticks
    • USB stick, intrinsically safe, 16 GB
    • USB stick, intrinsically safe, 16 GB, with recovery and backup function
    • USB stick, NOT intrinsically safe, 16 GB with recovery and backup function
  • Ethernet switch and/or media converter to fiber optic: 4x 100Base Tx, 1x 100 Base Fx (MTRJ) Ex op is
  • Switch with 4x RJ45 (100MBit) and 1x fiber optic (100MBit, connector type MTRJ, Ex op is). Suitable as a media converter from copper wire to fiber optic.


Ordering data for accessories

Ordering data

Article number

USB drive, intrinsically safe, 16 GB

6AV7675-0FX00-0AA0

USB drive, intrinsically safe, 16 GB with recovery function

6AV7675-0FX10-0AA0

USB drive, 16 GB with recovery function

6AV7675-0FX20-0AA0

Ethernet switch with fiber optics 4 x 100 Base Tx, 1 x 100 Base (MTRJ), Fx Ex op is

6AV7675-0PX00-0AA0



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.