×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109749555, Entry date: 09/17/2018
(1)
Rate

Firmware Version V2.1.4 for the expansion module Switched Ethernet PROFINET

  • Entry
  • Associated product(s)
The firmware-Update version V2.1.4 for the expansion module Switched Ethernet PROFINET 7KM93-0AE01-0AA0 is now available.

The firmware version V2.1.4 of the expansion module Switched Ethernet PROFINET 7KM93-0AE01-0AA0 support, beside 7KM PAC3200 and 7KM PAC4200, additionally 3VA molded case circuit breakers. The firmware version V2.1 is relating to 7KM PAC3200 and 7KM PAC4200 compatible to firmware version V1.1 and V2.0.

The extensions in V2.1.4 apply mainly to 3VA2 and 3VA6 molded case circuit breakers connected data concentrator COM800/COM100 (3VA9977-0TA10, 3VA9987-0TA10, 3VA9977-0TA20, 3VA9987- 0TA20) in conjunction of expansion module Ethernet PROFINET (7KM93-0AE01-0AA0).

In the firmware following measures have been performed:

  1. Elimination of a highly sporadic weakness at TCP protocol stack

 Download unterliegt Exportcontrolle  PROFINET_Module_V2_14.zip (807,6 KB) 

Checksum:

 Registrierung notwendig  PNIOfw_V2.1.4-0.0.9.0.bin.txt (1 KB)
Information about SHA-256

 Registrierung notwendig  7KM_Communication_Module_Switched_Ethernet_Profinet_Readme_OSS.zip (313,3 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit