×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749590, Entry date: 08/09/2017
(0)
Rate

Product discontinuation SIPLUS CMS1000 / CMS4000 ION Profibus DP Spy

  • Entry
  • Associated product(s)
The product range of SIPLUS CMS Condition Monitoring Systems is being harmonized, and the SIPLUS CMS1000 product series and SIPLUS CMS4000 ION Profibus DP Spy will be phased out. Until total discontinuation of product, the products can still be ordered from the Org ID 10001539.

SIPLUS CMS1000 with SIPLUS CMS1000 sensor:



SIPLUS CMS4000 ION Profibus DP Spy:



Successor products:

The products from the SIPLUS CMS1000 portfolio can be replaced with the SIPLUS CMS2000 and CMS1200 product series (TIA Portal integrated).

A migration solution from SIPLUS CMS1000 to the SIPLUS CMS1200 and CMS2000 product series depends on the respective customer application. Support for developing or examining migration proposals is provided by SIPLUS CMS Product Management.

There is no direct successor for SIPLUS CMS4000 ION Profibus DP Spy T001.

Data provided by SIMATIC and SIMOTION controllers can be transferred to CMS X tools using software IONs.

Plant: The affected SIPLUS CMS products are listed in the enclosed document.

Current information on SIPLUS CMS Condition Monitoring Systems is available at: http://www.siemens.com/Siplus-cms

The following products are affected:


Product

MLFB

Note

SIPLUS CMS1000 Bearing Guard

6AT8001-1AA00

SIPLUS CMS1000 sensor

6AT8001-1AA00-1XA0

Cable-MEMS-44-0004

6AT8001-1AA00-1AA4

Cable length 4 m

Cable-MEMS-44-0010

6AT8001-1AA00-1AB1

Cable length 10 m

Cable-MEMS-44-0030

6AT8001-1AA00-1AB3

Cable length 30 m

SPM adapter

6AT8001-2AA10-1SA0

Adapter for sensor mounting

Adapter M6/M6; M6/M8

6AT8001-2AA10-1AM0

Adapter for sensor mounting

SIPLUS CMS4000 ION Profibus DP Spy T001

6AT8000-1BA00-5XA0





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.