×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109749795, Entry date: 03/21/2019
(4)
Rate

Configuring Technology Objects with SIMATIC S7 1500 and SINAMICS S210 in TIA-Portal

  • Entry
  • Associated product(s)
In TIA Portal it is possible to control a SINAMICS S210 drive in a TIA Portal program and to operate it using Motion Control instructions.

SIMATIC S7-1500 CPUs support the connection of drives as speed axis, positioning axis or synchronous axis via PROFINET, PROFIBUS or via an analog drive connection. In TIA Portal it is possible to control a SINAMICS S210 drive in a TIA Portal program and to operate it using Motion Control instructions.

In this application example, two “SINAMICS S210” will be used. The first one will act as position-controlled drive and will serve as master axis for the second drive configured with gear synchronization.

Two ways of configuring the SINAMICS S210 are described in this application example:

  • via SINAMICS Startdrive V15.1
  • via GSDML file



Documentation and Example project 
  Documentation (3,6 MB)
 Registrierung notwendig  Example project for STEP 7 and Startdrive V15.1 (1,6 MB)
 Registrierung notwendig  Example project for STEP 7 V15 and GSDML (663,9 KB)

Last Change
Added documentation for Startdrive V15.1 and updated example projects

Additional Keywords  
motioncontrol_apc_applications

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.