×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109749824, Entry date: 09/01/2017
(0)
Rate

Delivery Release of SIMATIC HMI Comfort Panel PRO

  • Entry
  • Associated product(s)
The SIMATIC HMI Comfort Panel PRO will be available in the display sizes 15", 19" and 22" as of September 2017.

The new Comfort Panels PRO are designed as an attractive solution for visualization and automation without the need for control cabinets. With high performance and functionality as well as many integrated interfaces, these powerful devices are especially suitable for high-end machine-related applications, such as high-performance visualization tasks. The new PRO variants complement the range of IP65-PRO devices already available with the Industrial Flat Panel PRO (19 and 22 inch) and Panel PC PRO (15, 19 and 22 inch). They provide all of the functions of the standard built-in devices already available with display resolutions of 15" (1366 x 768), 19" (1366 x 768) and 22" (1920 x 1080).

Special features and essential highlights include:

  • High all-around degree of protection IP65 for use without control cabinets.
  • Simple and flexible mounting on support arm or pedestal
  • Modern and slim design for attractive solutions
  • Glass front with capacitive single-touch (PCT) technology for efficient operation - including with thin work gloves.
  • Safe operation and monitoring through the high image sharpness and brightness, including at large reading angles
  • Very service-friendly, including when installed, as a result of the removable service flap, e.g. for changing memory cards or subsequent adjustments.
  • Time and cost savings thanks to simple wiring solution via standard connectors

The device concept for the SIMATIC HMI PRO series offers individual enhancements in operating options via additional add-on system components. The combination of the standard components - control panel, extension units, installation adapters and optional keyboard along with the keyboard tray - enables customized system solutions with standard components and easy adjustment to individual customer requests. Different operator controls such as pushbuttons, indicator lights, key switches, selector switches and RFID readers can be installed in the extension units.

You can find a product video on the website: www.siemens.com/simatic-hmi-pro

Configuration is performed with an HSP to WinCC in TIA Portal Version V14 SP1

V14 SP1 HSP for Comfort PRO 15" - 22": 72341852


Comfort PRO








Comfort Panel PRO with Extension Unit and RFID reader.



Support arm






Pedestal



Support arm for Extension Unit



The SIMATIC HMI PRO devices are characterized by easy mounting, commissioning and engineering, and offer many years of efficient, safe, and reliable operation.

Additional information:Internet www.siemens.com/ip65-hmi-devices

Details about the Extension Units:

Extension Unit – Hardwired and operator controls:

  • Delivery release Extension Units Hardwired (19" and 22") and operator controls for the SIMATIC HMI PRO devices: 109741917
    Sales and Delivery Release of Extension Units Hardwired (12" and 15") for SIMATIC HMI PRO devices:
    109743847

Extension Unit – Profinet:

  • Sales and delivery release for PROFINET Extension Units for the SIMATIC HMI PRO devices:109746614

Extension Unit – Profisafe:

  • Sales and delivery release for PROFISAFE Extension Units for the SIMATIC HMI PRO devices 109749645

Extension Unit – Labeling strips:

  • Sales and delivery release of inscription labels and label holders for the operator control of Extension Units. 109749681

Keyboard or keyboard tray:

  • Delivery release of IP65 stainless-steel keyboard or keyboard tray for 16:9 PRO devices: 109744655

Integration of RFID reader:

SIMATIC RF1060R - RFID Reader (6GT2831-6AA50):
Technical specifications (link: https://support.industry.siemens.com/cs/ww/en/pv/6GT2831-6AA50/td )

Application example for user logon via RFID card 99808171


Migration suggestion from MP377 15" PRO to Comfort PRO

-------------------------------------------------->>>

Product name

Article number

Product name

Article number

MP377 15" PRO

6AV6644-2AB01-2AX0

TP1900 Comfort PRO (support arm without Extension Unit)

6AV2124-0UC24-0AX0



TP1900 Comfort PRO (pedestal for/without Extension Unit)

6AV2124-0UC24-1AX0



TP1900 Comfort PRO (support arm for Extension Unit)

6AV2124-0UC24-0BX0


Ordering data:

Product name

Article number

SIMATIC HMI TP1500 Comfort PRO (support arm without Extension Unit)

6AV2124-0QC24-0AX0

SIMATIC HMI TP1500 Comfort PRO (pedestal for/without Extension Unit)

6AV2124-0QC24-1AX0

SIMATIC HMI TP1500 Comfort PRO (support arm for Extension Unit)

6AV2124-0QC24-0BX0

SIMATIC HMI TP1900 Comfort PRO (support arm without Extension Unit)

6AV2124-0UC24-0AX0

SIMATIC HMI TP1900 Comfort PRO (pedestal for/without Extension Unit)

6AV2124-0UC24-1AX0

SIMATIC HMI TP1900 Comfort PRO (support arm for Extension Unit)

6AV2124-0UC24-0BX0

SIMATIC HMI TP2200 Comfort PRO (support arm without Extension Unit)

6AV2124-0XC24-0AX0

SIMATIC HMI TP2200 Comfort PRO (pedestal for/without Extension Unit)

6AV2124-0XC24-1AX0

SIMATIC HMI TP2200 Comfort PRO (support arm for Extension Unit)

6AV2124-0XC24-0BX0


For current list prices, please refer to the Industry Mall or PDM.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.