×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750089, Entry date: 09/04/2017
(0)
Rate

Sales and Delivery Release: SIMATIC PCS 7 TeleControl V9.0

  • Entry
  • Associated product(s)
The software package SIMATIC PCS 7 TeleControl V9.0 has been released for delivery.

The SIMATIC PCS 7 TeleControl V9.0 released for delivery can be used to integrate remote monitoring and control of widely distributed units into the SIMATIC PCS 7 V9.0 process control system. Compared to its previous version, SIMATIC PCS 7 TeleControl V9.0 is characterized by numerous improvements. These include, among other things, IEC 60870 allocation block for the Industry Library as well as extended functionality for ST7 and APL conformity.

1. What's new?

  • SIMATIC PCS 7 TeleControl V9.0 is compatible with SIMATIC PCS 7 V9.0
  • SIMATIC PCS 7 TeleControl V9.0 is compatible with PCS 7/OPEN OS V9.0
  • SIMATIC PCS 7 TeleControl V9.0 can be installed together with PCS 7/OPEN OS V9.0 and
    SIMATIC PCS 7 PowerControl V9.0
     
  • Allocation blocks for IEC 60870 to use the Industry Library (IL) in S7-31x and S7-41x controllers

  • The ST7 protocol also supports the Industry Library (IL) block S7PidCon.

  • APL conformity with Memo View

  

2. Information material

Industry Mall und catalog
Information and order data for SIMATIC PCS 7 V9.0 is available in the Industry Mall as well as the next edition of the ST PCS 7 T catalog, SIMATIC PCS 7 Process Control System, Technology Components, section "Telecontrol".

Additional catalogs
The following catalogs provide additional information on the telecontrol protocols used with
SIMATIC PCS 7 TeleControl V9.0:

  • Catalog ST PCS 7 AO, Add-ons for the SIMATIC PCS 7 Process Control System, section Telecontrol, Telecontrol with SIPLUS RIC (telecontrol protocols IEC 60870-5-101/104 and Modbus RTU)
  • Catalog IK PI, Industrial Communication SIMATIC NET, Industrial Remote Communication, TeleControl Professional for substations (substations for ST7 protocol, substations for DNP3 protocol and substations for IEC protocol)
   

3. Ordering data

3.1. Components for PCS 7 TeleControl Engineering Station V9.0


DesignationArticle number
PCS 7 TeleControl OS Engineering Software
PCS 7 TeleControl OS Engineering V9.0
To extend a SIMATIC PCS 7 Engineering Station V9.0 for PCS 7 TeleControl V9.0; software package without SIMATIC PCS 7 Engineering software V9.0
  
Engineering software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate/Enterprise 32/64-bit, Windows 10 Enterprise 2015 LTSB 64-bit, Windows Server 2012 R2 Standard 64-bit, floating license for 1 user

Type of delivery
License key USB stick, certificate of license as well as software and electronic documentation in 2 languages (German and English) on DVD
 
6ES7658-7JX58-0YA5


3.2. 
Components for PCS 7 TeleControl Operator System V9.0

DesignationArticle number
PCS 7 TeleControl OS Runtime Software
PCS 7 TeleControl OS Runtime V9.0
to expand a SIMATIC PCS 7 OS V9.0 (server/single station) for PCS 7 TeleControl V9.0; software package without SIMATIC PCS 7 OS software V9.0 

Runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate/Enterprise 32/64-bit, Windows 10 Enterprise 2015 LTSB 64-bit, Windows Server 2012 R2 Standard 64-bit, single license for 1 installation 

Type of delivery
License key USB stick, certificate of license as well as software and electronic documentation in 2 languages (German and English) on DVD
   
  
6ES7658-7KX58-0YA0
Driver software for TeleControl protocols
PCS 7 TeleControl SINAUT driver 
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation Requirement: PCS 7 TeleControl OS Runtime software 

Type of delivery
License key USB flash drive, certificate of license
   
  
6DL101-8AX00-0XB0
PCS 7 TeleControl DNP3 
Driver runtime software, license for OS single station or OS server, software class A, single license for 1 installation Requirement: PCS 7 TeleControl OS Runtime software 

Type of delivery 
License key USB flash drive, certificate of license
   
  
6DL5101-8EX00-0XB0
PCS 7 TeleControl IEC 870-5-101/-104 
Driver runtime software, license for OS single station or OS server, software class A, single license for 1 installation Requirement: PCS 7 TeleControl OS Runtime software 

Type of delivery
License key USB flash drive, certificate of license
   
  
6DL5101-8CX00-0XB0
PCS 7 TeleControl Modbus driver 
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation Requirement: PCS 7 TeleControl OS Runtime software 

Type of delivery 
License key USB flash drive, certificate of license
   
  
6DL101-8BX00-0XB0
PCS 7 TeleControl Modbus driver 
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation Requirement: PCS 7 TeleControl OS Runtime software 

Type of delivery 
License key USB flash drive, certificate of license
 
  
6DL101-8DX00-0XB0


3.3 TeleControl Upgrade Package V8.x to V9.0

Note
SIMATIC PCS 7 ES and OS software V8.x should be upgraded to V9.0 using separate upgrade packages (see ST PCS 7 catalog, section "Update/Upgrade Packages").
     

DesignationArticle number 
PCS 7 TeleControl Upgrade Package
SIMATIC PCS 7 TeleControl Upgrade Package V8.x to V9.0
software package without SIMATIC PCS 7 ES/OS software V9.0 

Engineering and runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate/Enterprise 32/64-bit, Windows 10 Enterprise 2015 LTSB 64-bit, Windows Server 2012 R2 Standard 64-bit, single license for 1 installation

Type of delivery
License key USB stick, certificate of license as well as software and electronic documentation in 2 languages (German and English) on DVD
 
6ES7652-5GX58-0YE0

  
4. Service und Support

Industry Online Support
Do you have any questions or need assistance?
Siemens Industry Online Support offers round the clock access to our entire service and support know-how and portfolio.

The Industry Online Support is the central address for information about our products, solutions and services.
   
Product information, manuals, downloads, FAQs, and application examples – all the information you need is accessible with just a few mouse clicks at: 
https://support.industry.siemens.com.
  
Technical Support
The Technical Support of Siemens Industry provides you fast and competent support regarding all technical queries with numerous tailor-made offers
– ranging from basic support to individual support contracts.
  
You send queries to Technical Support via Web form: 
www.siemens.com/industry/supportrequest.
  
Service offer
Our range of services includes, inter alia, the following:

  • Product trainings
  • Plant data services

  • Spare parts services

  • Repair services

  • On-site and maintenance services

  • Retrofitting and modernization services

  • Service programs and contracts

You can find detailed information on our range of services in the service catalog:  https://support.industry.siemens.com/cs/sc
  
Industry Online Support app

You will receive optimum support wherever you are with the "Siemens Industry Online Support" app. The app is available for Apple iOS, Android and Windows Phone:  
https://support.industry.siemens.com/cs/ww/en/sc/2067

      
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit