×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750248, Entry date: 09/07/2017
(0)
Rate

Announcement of "Product discontinuation" SIMATIC S7, TS-Adapter IE (ISDN and Modem)

  • Entry
  • Associated product(s)
The TeleService Adapter for Industrial Ethernet (TS Adapter IE) will be set to the "product discontinuation" status with effect from October 1, 2017. SCALANCE M-800 devices can be used as follow-up products.

The type will be discontinued 01/10/2017. After this, the modules with the order numbers 6ES7972-0EM00-0XA0 and 6ES7972-0ED00-0XA0 are available only as spare parts.

The following order numbers are affected by this:

Product name

Order number

SIMATIC S7, TS-Adapter IE Modem

6ES7972-0EM00-0XA0

SIMATIC S7, TS-Adapter IE ISDN

6ES7972-0ED00-0XA0

Product status "Product discontinuation": as of 01/10/2017

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit