×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109750296, Entry date: 12/05/2017
(2)
Rate

Integration of a SINAMICS S120 into SIMATIC PCS 7 via PROFINET

  • Entry
  • Associated product(s)
The application example describes how to configure a SINAMICS S120 drive system in SIMATIC PCS 7 V9.0 via PROFINET.

The drive system is connected to the AS 410-5H automation system via single PROFINET configuration S1 and system redundancy S2.
Furthermore, the CMT engineering description of the S120 is based on a ready-made and tested template whereas the drive is operated and monitored via the OS runtime.




Core contents

  • Integration of a SINAMICS S120 in PCS 7 via PROFINET
  • Integration of the solution Template
  • Engineering with the Solution Template
  • Operator control and monitoring of the drive system

Validity
This application example is valid for:

  • SIMATIC PCS 7 CPU 410-5H Process Automation, as of firmware V8.2
  • SIMATIC PCS 7 V9.0
  • SINAMICS S120 / S150 / G130 / G150, as of firmware V4.8

Documentation
  Integration of SINAMICS S120 into PCS 7 via PROFINET (1,8 MB)

Example Library
 Registrierung notwendig  SINA_S120_lib (584,6 KB)
SHA-256 Hash Code: 59AB796B957C42245E371C5537D1F0294792B69A6F802F8A38CC5D8E74CE1B93

GSDML File
SINAMICS S120: PROFINET GSD file

Last Changes
Proceeding in section 4.2 "Manual device name assignment" optimized.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit