×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750314, Entry date: 09/14/2017
(1)
Rate

Product discontinuation: Flat Panel 12" (4:3)

  • Entry
  • Associated product(s)
The 12" Flat Panel monitors in 4:3 format are being discontinued with immediate effect. Remaining stock has been sold off.

The 12" Flat Panel monitors in 4:3 format have been discontinued. Orders are no longer possible.

The phase-out period for these devices began over one year ago. Residual quantities of displays have been used up. Repairs are guaranteed for a further 4 years.

The 15" devices are recommended as a replacement. These devices have a slightly larger installation cutout and a higher resolution. All other technical specifications are identical.

In the order number, replace a 1 with a 2:
6AV7861-1....-1... (12" device) -> 6AV7861-2....-2... (15" device)



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit