×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750330, Entry date: 09/15/2017
(0)
Rate

Product phase-out: LOGO!Power 3rd Generation

  • Entry
  • Associated product(s)
The SITOP LOGO!Power 3rd Gen. products are being phased out. The successor generation is already available for delivery.

As part of the market launch of the innovated LOGO!Power, 4th generation power supply units (24 V DC / 15 V / 12 V / 5 V), active marketing for the predecessor types is stopped and product phase-out will become effective as of September 1, 2017. We recommend that customers stop using LOGO!Power products of the 3rd generation in new machines and plants immediately and use the 4th generation LOGO!Power devices instead.


Successor products

The new LOGO!POWER can be used for existing applications. It is backward compatible without any restrictions, and the list price remains the same.

Type


Product phase-out

LOGO!Power, 3rd Gen.

Successor product

LOGO!Power, 4th Gen.

LOGO!Power 5 V / 3 A


6EP1311-1SH03

6EP3310-6SB00-0AY0

LOGO!Power 5 V / 6.3 A


6EP1311-1SH13

6EP3311-6SB00-0AY0

LOGO!Power 12 V / 0.9 A


-

6EP3320-6SB00-0AY0

LOGO!Power 12 V / 1.9 A


6EP1321-1SH03

6EP3321-6SB00-0AY0

LOGO!Power 12 V / 4.5 A


6EP1322-1SH03

6EP3322-6SB00-0AY0

LOGO!Power 15 V / 1.9 A


6EP1351-1SH03

6EP3321-6SB10-0AY0

LOGO!Power 15 V / 4 A


6EP1352-1SH03

6EP3322-6SB10-0AY0

LOGO!Power 24 V / 0.6 A


-

6EP3330-6SB00-0AY0

LOGO!Power 24 V / 1.3 A


6EP1331-1SH03

6EP3331-6SB00-0AY0

LOGO!Power 24 V / 2.5 A


6EP1332-1SH43

6EP3332-6SB00-0AY0

LOGO!Power 24 V / 4 A


6EP1332-1SH52

6EP3333-6SB00-0AY0


Customer benefits of successor products

Here some highlights of the improved and new functionalities of the successor products:

  • Slimmer design: Reduced installation width of 18 mm in each performance class

  • Flexible mounting: DIN rail mounting, wall mounting or ceiling mounting

  • Integrated current monitor: Determining the current output current

  • Extended ambient temperature range

  • Increased efficiency

For other customer benefits and highlights of LOGO!POWER see entry ID: 109748431 


Discontinuation:

Discontinuation is planned after inventory is sold for the beginning of 2018. Once inventory has been depleted, incoming orders for devices of the 3rd generation are automatically converted to orders for the 4th generation.


Additional information on LOGO!Power, 4th Generation

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.