×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750441, Entry date: 01/17/2018
(0)
Rate

Sales and Delivery Release: SIMATIC PCS 7 V9.0 Service Pack 1 EU & ASIA

  • Entry
  • Associated product(s)
Service Pack 1 is now available for SIMATIC PCS 7 V9.0 and SIMATIC PCS 7 V9.0 ASIA. Service Pack 1 implements measures for quality improvement in the SIMATIC PCS 7 V9.0 process control system. This entry includes all information you need for ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP1.

1. General Information

1.1. Ordering and delivery logistics of SIMATIC PCS 7 V9.0 SP1

Service Pack 1 is now part of the SIMATIC PCS 7 software media package V9.0 EU / ASIA in the type of delivery: package or download software (type of delivery: online). For new orders it is already supplied with the software media packages. The licenses you have purchased previously will remain vaild. If you need licenses in addition to the existing software licenses, please order these from the catalog or in the Industry Mall.

Update of SIMATIC PCS 7 V9.0 to V9.0 SP1
Existing SIMATIC PCS 7 software can be updated from V9.0 to V9.0 SP1 with the following
SIMATIC PCS 7 software media packages:  
    
Type of delivery: package

DesignationArticle number
SIMATIC PCS 7 Software Media Package V9.0 SP1 (EU)

Scope of delivery

  • 1 x SIMATIC PCS 7 Software DVD V9.0 incl. SP1
    Item number: S79220-B8728-E
  • 1 x S7 F-Systems V6.2 Update 1 (CD)
    Item number: S79220-B8501-E
  • 1 x Safety Matrix V6.2 SP2 Update 2 (CD)
    Item number: S79220-B8502-E
  • 1 x SUS Flyer
    Item number: A5E35286882-AA
  • 1 x SITRAIN Flyer
  • 1 x SIMIT Simulation Framework V9.1 (CD)
    Item number: S79220-B8269-E
  • 1 x SIMIT Simulation Framework Flyer German
    Item number: A5E40689060-AA
  • 1 x SIMIT Simulation Framework Flyer English
    Item number:  A5E40689093-AA

6ES7658-4XX58-0YT8

SIMATIC PCS 7 Software Media Package V9.0 SP1 (ASIA)


Scope of delivery

  • 1 x SIMATIC PCS 7 Software DVD V9.0 incl. SP1 (ASIA)
    Item number: S79220-B8729-E
  • 1 x S7 F-Systems V6.2 Update 1 (CD)
    Item number: S79220-B8501-E
  • 1 x Safety Matrix V6.2 SP2 Update 2 (CD)
    Item number: S79220-B8502-E
6ES7658-4XX58-0CT8

 
Type of delivery: online (OSD via Industry Mall)

DesignationArticle number

SIMATIC PCS 7 Software Media Package V9.0 SP1 (EU)

Scope of delivery

  • 1 x SIMATIC PCS 7 V9.0 SP1 (packed)
    Item number: S79220-B8728-S2
  • 1 x DVD Booklet PCS 7 V9.0 SP1
    Item number: S79220-B8728-SD
  • 1 x S7 F-Systems V6.2 Update 1
    Item number: S79220-B8501-S2
  • 1 x DVD Booklet S7 F-Systems V6.2 Update 1
    Item number: S79220-B8501-SD
  • 1 x Safety Matrix V6.2 SP2 Update 2
    Item number: S79220-B8502-S2
  • 1 x DVD Booklet Safety Matrix V6.2 SP2 Update 2
    Item number: S79220-B8502-SD
  • 1 x SIMIT Simulation Framework V9.1 (packed)
    Item number: S79220-B8269-S2
  • 1 x CD Booklet SIMIT V9.1
    Item number: S79220-B8269-SD
  • 1 x SIMIT Simulation Framework Flyer German
    Item number: A5E40689060-AA
  • 1 x SIMIT Simulation Framework Flyer English
    Item number:  A5E40689093-AA
6ES7658-4XX58-0YG8

SIMATIC PCS 7 customers with valid Software Update Service contract (SUS) will automatically receive the SIMATIC PCS 7 V9.0 SP1 software.

If these customers need additional SIMATIC PCS 7 Software DVDs V9.0 SP1, they can be ordered as SIMATIC PCS 7 software media package using the article number listed above.


1.2. Extensions in SIMATIC PCS 7 V9.0 SP1

Operating systems
SIMATIC PCS 7 V9.0 SP1 is compatible with the following operating systems:

  • Windows 7 Professional SP1 (64-bit, English Windows version only)
  • Windows 7 Ultimate / Enterprise SP1 (32-bit)
  • Windows 7 Ultimate / Enterprise SP1 (64-bit)
  • Windows 10 Enterprise 2015 LTSB (64-bit)
  • Windows Server 2012 R2 Standard Edition (64-bit) (as "Windows Server 2012 R2 Standard with Update" or incl. KB 2919355 "Windows Server 2012 R2 Update")
  • Windows Server 2016 Standard Edition (64-bit) (NEW)

Note
For more details on which configurations are executable with "Windows Server 2016 Standard Edition 64-bit", see the PCS 7 V9.0 SP1 Readme section 3.4 in the paragraph "Compatibility list PCS 7 configurations and operating systems".

SIMATIC F-Systems and Safety Matrix
The restrictions regarding operation of SIMATIC F-Systems and Safety Matrix in PCS 7 V9.0 under the operating systems Windows 10 Enterprise 2015 LTSB (64-bit) and Windows Server 2012 R2 Standard Edition (64-bit) have now been completely removed with PCS 7 V9.0 SP1 and software updates for SIMATIC F-Systems and Safety Matrix. For more details on the operating requirements see the PCS 7 V9.0 SP1 Readme section 4.18 "SIMATIC Safety Matrix and S7 F Systems".

SIMATIC Compact Field Unit
The new smart field distributor – SIMATIC Compact Field Unit (109749357 
) that was released for delivery at the end of August 2017, is integrated in PCS 7 V9.0 SP1. 


1.3 SIMATIC PCS 7 Industrial Workstation (IPC)

As part of the release of Service Pack 1 for SIMATIC PCS 7 V9.0, we will shortly 
(in about 4-6 weeks) also update the pre-installation of the SIMATIC PCS 7 Industrial Workstations IPC547G, IPC647D, IPC847D (RACK IPC systems), IPC627D/IPC677D (PCS 7 BOX systems) and IPC427E/IPC477E (Microbox systems). The change from the pre-installation of PCS 7 V9.0 to a pre-installation with SIMATIC PCS 7 V9.0 SP1 will take place gradually. It will most likely be completed at the end of February 2018. 
We will inform you about completion of the change in pre-installation in a separate entry.

Windows Server operating system changeover for SIMATIC PCS 7 Industrial Workstations based on RACK IPC547G, IPC647D, IPC847D
With the changeover of the pre-installation on the SIMATIC PCS 7 Industrial Workstations based on RACK IPC 547G, IPC647D and IPC847D from SIMATIC PCS 7 V9.0 to PCS 7 V9.0 SP1, the OS server station type will only be available with "Windows Server 2016 Standard Edition incl.
16 cores, 5 clients, 64-bit, MUI (en, de, fr, it, es, ch)".

This changeover results in an adaptation of the configurators for the PCS 7 V9.0 RACK IPC systems as seen in the table below. As soon as the new "Windows Server 2016 Standard Edition incl. 16 cores, 5 clients, 64-bit, MUI (en, de, fr, it, es, ch)" configuration can be ordered, you will be informed in a separate entry.
  

PCS 7 IPCStation typeArticle numberDescription
IPC547GPCS 7 V9.0 OS Server
6ES7660-7B***-3G**
6ES7660-7E***-3G**
6ES7660-7H***-3G**

Change in article number digit 14 from "F" to "G" for "Windows Server 2016 Standard Edition incl. 16 cores, 5 clients, 64-bit, MUI (en, de, fr, it, es, ch)".
IPC647DPCS 7 V9.0 OS Server
6ES7660-5B***-3F**
6ES7660-5E***-3F**
6ES7660-5H***-3F**

Change in article number digit 14 from "E" to "F" for "Windows Server 2016 Standard Edition incl. 16 cores, 5 clients, 64-bit, MUI (en, de, fr, it, es, ch)".
IPC847DPCS 7 V9.0 OS Server
6ES7660-6B***-3F**
6ES7660-6E***-3F**
6ES7660-6H***-3F**

Change in article number digit 14 from "E" to "F" for "Windows Server 2016 Standard Edition incl. 16 cores, 5 clients, 64-bit, MUI (en, de, fr, it, es, ch)".

    

2. Product and Ordering Information

2.1. Catalogs

The update in the Mall and in the ST PCS 7 V9.0 catalog (PDF) for PCS V9.0 SP1 will be completed in early March 2018.

Online catalog and ordering system (Industry Mall)
The catalog information, order data and prices can be found in the 
Industry Mall.

ST PCS 7 V9.0 catalog: "SIMATIC PCS 7 process control system - system components"  
ST PCS 7 V9.0 catalog, in German: 
https://www.siemens.de/STPCS7
ST PCS 7 V9.0 catalog, in English: https://www.siemens.com/STPCS7 


2.2. System documentation

SIMATIC PCS 7 V9.0 SP1 manuals
The manuals of the SIMATIC PCS 7 V9.0 SP1 process control system can be found under the following link: 
http://www.siemens.com/pcs7-documentation

Online readme
You can find the online Readme for SIMATIC PCS 7 V9.0 SP1 under the entry ID: 109750097.

 

3 Customer Support

Siemens offers service & support at each project phase. from the planning stage through commissioning to maintenance and modernization. For an overview of the complete performance spectrum, please visit:http://support.industry.siemens.com

A clearly structured home page in the Industry Online Support for SIMATIC PCS 7 makes it easier to find technical information and solutions:

http://www.siemens.de/industry/onlinesupport/pcs7 (German)
http://www.siemens.com/industry/onlinesupport/pcs7 (English)

Subscribe to our newsletter to receive the latest information on your product range. To register, click on the mySupport link: http://support.industry.siemens.com/my

You can request help from our technical support (hotline) by sending a support request:

http://support.industry.siemens.com/My/ww/de/requests (German)
http://support.industry.siemens.com/My/ww/en/requests (English)

   

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.