×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109750603, Entry date: 03/18/2019
(0)
Rate

DTM: SITRANS FCx30/FCT030 - Profibus PA - SITRANS DTM V4.1

  • Entry
  • Associated product(s)

Engineering Tool

SITRANS DTM




Tool Version

V4.1

Supported Firmware:

4.00.01 and newer

EDD-Version:

1.00.01

Order Number:

Transmitter: 7ME4613-*****-**** ; 7ME4623-*****-**** ; 7ME4633-*****-**** ; 7ME4813-*****-****

Hardware-Version:

 

Firmware-Version:

4.00.01

 

This is the Device Type Manager (DTM) for the Coriolis Flowmeter SITRANS FC330/FC430/Mass 2100/FC300 with sensor FCT030 for FDT Frame applications. For more information please check https://siemens.com/coriolis. New features in update - Support of SITRANS FC330

SITRANS DTM - powered by EDDL

This installation file requires the software SITRANS DTM. SITRANS DTM has to be installed only once and can be downloaded from product support under the following links
SITRANS DTM 3.1 https://support.automation.siemens.com/WW/view/en/53754140
SITRANS DTM 4.1 https://support.automation.siemens.com/WW/view/en/109484287

After the installation of SITRANS DTM ,any desired device DTM can be installed. To install the device DTM ,unzip it, then double-click on the .exe file and follow the instructions. More information about the installation can be found under the following link /cs/document/61705616?caller=view&lc=en-WW

 Registrierung notwendig  SITRANS_FCx30_FCT030_PA_DTM_FDT_1_00_01_00.zip (1010,0 KB)

 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit