×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109750806, Entry date: 10/10/2017
(0)
Rate

Delivery Release SIMATIC Information Server 2014 SP3

  • Entry
  • Associated product(s)
Information Server 2014 SP3 is immediately available for delivery.

1.1 SIMATIC Information Server 2014 SP3

1.1 Short description

The SIMATIC Information Server 2014 is an open, web-based reporting system for interactive reports. Reports can be used in the web browser, in Microsoft Office applications or in a PDF file. The SIMATIC Information Server has access to archived process values and messages, and can be used either directly in conjunction with WinCC V7 / WinCC RT Professional / WinCC Open Architecture / PCS 7 OS or with the Process Historian 2014 SP3.

1.2 New function

  • Distinction between projects having the same name via the display of the OS name
  • Deletion of reports through multiple selection (in the table of created reports in the web application)

  • Subscriptions: Overwriting of created reports using a specific code in the file name

1.2 Operating systems, MS SQL Server, MS Office versions and browser

  • Windows 7 SP1 (32-bit / 64-bit) Professional, Enterprise, Ultimate
  • Windows 8.1 (32-bit / 64-bit) Pro, Enterprise
  • Windows 10 (32-bit / 64-bit) Pro, Enterprise
  • Windows 2008 SP2 Standard Edition (32-bit)
  • Windows 2008 Server R2 SP1 Standard Edition (64-bit)
  • Windows Server 2012 R2 (64-bit)
  • Windows 2016 Standard (64-bit)
  • SQL Server 2014 SP2 (32-bit / 64-bit)
  • The browser to be used must support HTML 5:
    Internet Explorer as of version 11.0
    Mozilla Firefox (current version)
    Google Chrome (current version)
  • Office add-ins for Microsoft Excel, PowerPoint and Word, for the following 32-bit Office versions (professional): 2007 SP3, 2010 SP1, 2013, 2016.

2. Ordering data

All packages for the Information Server 2014 SP3 are available as software as well as license download (OSD) and replace Information Server 2014 SP2. For more information about Online Software Delivery, see the link below: SIMATIC software and licenses: Link

Ordering data for Information Server

Article no.

Article no. OSD

SIMATIC Information Server 2014 SP3 "Basic Package"

- Information Server

- Information Server - Client Access (3)

- Information Server - Data Source Access (1)

6AV6361-2AA01-4AA0

6AV6361-2AA01-4AH0

Information Server - Client Access (1)

6AV6361-2BD00-0AD0

6AV6361-2BD00-0AJ0

Information Server - Client Access (3)

6AV6361-2BE00-0AD0

6AV6361-2BE00-0AJ0

Information Server - Client Access (5)

6AV6361-2BF00-0AD0

6AV6361-2BF00-0AJ0

Information Server - Client Access (10)

6AV6361-2BG00-0AD0

6AV6361-2BG00-0AJ0

Information Server – Data Source Access (1)

6AV6361-2CD00-0AD0

6AV6361-2CD00-0AJ0

Information Server - Data Source Access (3)

6AV6361-2CE00-0AD0

6AV6361-2CE00-0AJ0

Upgrade from Information Server 2013 to Information Server 2014 SP3

6AV6361-2AA01-4AE0

6AV6361-2AA01-4AK0


Ordering data for upgrade of data medium

Article no.

SIMATIC Process Historian / Information Server 2013 to 2014 SP1 DVD without license

S79220-B6372-P

SIMATIC Process Historian / Information Server 2014 SP1 to 2014 SP2 DVD without license

S79220-B6825-P

SIMATIC Process Historian / Information Server 2014 SP2 to 2014 SP3 DVD without licenseS79220-B8593-P


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.