×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109751220, Entry date: 10/13/2017
(1)
Rate

Announcement of product phase-out for selected virtual machines within the "SIMATIC Virtualization as a Service"

  • Entry
  • Associated product(s)
Announcement of product phase-out for selected virtual machines within the product spectrum of the “SIMATIC Virtualization as a Service”

The following virtual machines for PCS 7 V8.0 and for WinCC V7.2 will no longer be available as of 31st July 2018:

                     

 

Discontinued article number – Windows Server

 

 

Successor

 

9LA1110-6SV05-0AA0

VM with W2008 Server R2 64 Bit

 

 

9LA1110-6SV05-0AA1

VM with W2008 Server R2 64 Bit
including the newest security patches

 


 

Discontinued article number – VMs with PCS 7 V8.0

 

 

9LA1110-6SV05-1AA0

VM with PCS 7 V8.0 SP2 OS Server

 

 

9LA1110-6SV05-1GA0

VM with PCS 7 V8.0 SP2 ES / OS Client

 

 

9LA1110-6SV05-1HA0

VM with PCS 7 V8.0 SP2 OS Client

 

 

9LA1110-6SV05-1DA0

VM with PCS 7 V8.0 SP2 Web Server

 

 

Discontinued article number – VMs mit WinCC V7.2

 

 

9LA1110-6SV05-2AA0

VM with WinCC V7.2 Server

 

 

9LA1110-6SV05-2BA0

VM with WinCC V7.2 Single Station / Client

 

Successor virtual machines for higher versions of PCS 7 and WinCC are still available, please see product notes in the Product Support online - Link.

Further information

More information on SIMATIC Virtualization as a Service can be found online at www.siemens.com/sivaas 

Product Support is available for registered users https://support.industry.siemens.com/cs/ww/en/ps/20178 

Should you have any questions, please contact your regional sales representative via the Global Contact Database



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.