×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109751297, Entry date: 10/24/2017
(0)
Rate

SINUMERIK Safety Integrated plus - Image film

  • Entry
  • Associated product(s)
Under the motto "Innovative solutions for effective operator and machine protection", an image film is provided for SINUMERIK Safety Integrated plus.

As from SINUMERIK Software Version, 4.8, SINUMERIK Safety Integrated plus is provided additionally to SINUMERIK Safety Integrated for SINUMERIK 840D sl.

Which are the outstanding features / functions of SINUMERIK Safety Integrated plus?

F-PLC integrated:

  • Programming the fail-safe logics in SIMATIC STEP 7 (TIA Portal)
  • Certified F blocks are provided for the failsafe program

The following is integrated in SINUMERIK Operate:

  • Graphic programming of the safety functions
  • Partially automated acceptance test including necessary protocol
  • Diagnostics of SINUMERIK Safety Integrated plus in SINUMERIK Operate

Drive-based Safety integrated:

  • Consistent use of the SINAMICS Safety Integrated functions

This results in the following advantages for our customers:

Time savings regarding:

  • The configuration -> Only one fail-safe program in SIMATIC STEP 7 (TIA Portal)
  • commissioning -> Through graphic configuring in SINUMERIK Operate
  • acceptance of the safety functions -> Partially automated/user-guided acceptance test in SINUMERIK Operate



Under the motto "Innovative solutions for effective operator and machine protection", an image film with the following content is provided in YouTube and on the SINUMERIK Safety Integrated Homepage:
  • New concept for SINUMERIK Safety Integrated plus
  • Configuring in SIMATIC STEP 7 (TIA Portal)
  • Commissioning of the SINUMERIK Safety Integrated plus functions via input screenforms
  • Diagnostics of SINUMERIK Safety Integrated plus in SINUMERIK Operate
  • Partially automated acceptance test in SINUMERIK Operate

The links to the image film for SINUMERIK Safety Integrated plus are as follows:

SINUMERIK Safety Integrated Homepage
Image film on YouTube in German
Image film on YouTube in English

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit