×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109751377, Entry date: 03/05/2018
(0)
Rate

Announcement of product phase-out for the components of the ET 200S Compact

  • Entry
  • Associated product(s)
Product phase-out has been declared for the two ET 200S Compact interface modules and their accessories with effect from 1 October 2017 (PM400). The components can still be ordered without restrictions from the new parts warehouse until type discontinuation (PM410).

With effect from 1 October 2017, product phase-out (milestone PM400) is declared for the following components of the ET 200S Compact interface modules and their accessories:

  • 16DI/16DO (6ES7 151-1CA00-3BL0)
  • 32DI (6ES7 151-1CA00-1BL0)
  • TM-C120C (6ES7193-4DL00-0AA0)
  • TM-C120S (6ES7193-4DL10-0AA0)
  • Add-on terminal TE-U120S4x10 (6ES7193-4FL10-0AA0)
  • Add-on terminal TE-U120C4x10 (6ES7193-4FL00-0AA0)
  • Labeling sheet for COMPACT modules, beige (6ES7193-4BA10-0AA0)
  • Labeling sheet for COMPACT modules, red (6ES7193-4BD10-0AA0)
  • Labeling sheet for COMPACT modules, yellow (6ES7193-4BB10-0AA0)
  • Labeling sheet for COMPACT modules, petrol (6ES7193-4BH10-0AA0)


Alternatives


The components of the ET 200SP I/O system are functional alternatives (new configuration required).

With a simultaneous switch to PROFINET, a cost-effective replacement would be the ET 200SP interface module IM155-6PN BA (6ES7155-6AR00-0AN0) and, depending on the preferred connection method, the 8-channel or 16-channel digital modules of the function class Basic or Standard.

For operation on PROFIBUS, the ET 200SP interface module IM155-6DP HF (6ES7155-6AA00-0CN0) is a suitable replacement. The 8-channel or 16-channel digital modules of the function class Basic or Standard can be used for the digital inputs and digital outputs.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.