×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109751653, Entry date: 12/22/2017
(1)
Rate

Startdrive V14 SP1 Support Package for SINAMICS firmware version 4.7 SP9

  • Entry
  • Associated product(s)
This Support Package for SINAMICS Startdrive V14 SP1 allows you to configure SINAMICS G120, G120C, G120D, G120P and G110M with the firmware version 4.7 SP9 that are not included in the hardware catalog of your Startdrive V14 SP1 installation.

When the Support Package is imported into an existing Startdrive V14 SP1 installation, new functional features can be used in SINAMICS firmware V4.7 SP9 with Startdrive.

It is not necessary to install a new Startdrive version.  

The downloads are available for:

Product announcement for SINAMICS firmware version 4.7 SP9 109750805

Installation instructions

Important information:
Startdrive V14 SP1 Update 5 is a requirement for the installation of the Support Package for SINAMICS firmware V4.7 SP9 109752536

At 54163658 you will find a description of the procedure for updating the hardware catalog of your Startdrive (TIA Portal) installation with this download.

The Support Package for the SINAMICS firmware version 4.7 SP9 can only be installed if Startdrive V14 SP1 has already been installed. If Startdrive V14 SP1 is installed again, the Support Package must also be installed again.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.