×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109752018, Entry date: 11/14/2017
(1)
Rate

 Firmware update version 5.2.2 for SCALANCE X-200

  • Entry
  • Associated product(s)
 The SCALANCE X-200 firmware update version 5.2.2 can now be downloaded for free from Product Support.

The SCALANCE X-200 firmware update version 5.2.2 can now be downloaded for free from Product Support. 

Functional extensions:

  • The HTTP protocol can be disabled.

Problem recovery:

  • Problem with SSH accesses was corrected
  • Problem with SNMPv2c "GetBulk Requests" was corrected
  • Support for TLS1.0 encryption with SSH and SSL connections has been deactivated

The following security fixes and improvements are included: 

TLS 1.0 deactivated

Correction of SSA-293562: Vulnerabilities in Industrial Products

Correction of SSA-623229: DROWN Vulnerability in Industrial Products

Security information:

This update contains safety-relevant changes which enhance robustness against possible attacks. We therefore recommend you update the firmware.

 

Notes: 
The firmware update V5.2.2 has been released for upgrading the following product versions: 

Type

MLFB

X224
X216
X212-2
X212-2LD

6GK5224-0BA00-2AA3
6GK5216-0BA00-2AA3
6GK5212-2BB00-2AA3
6GK5212-2BC00-2AA3

XF208
XF206-1
XF204-2
XF204

6GK5208-0BA00-2AF2
6GK5206-1BC00-2AF2
6GK5204-2BC00-2AF2
6GK5204-0BA00-2AF2

X208
X206-1
X206-1LD
X204-2
X204-2LD
X204-2FM

6GK5208-0BA10-2AA3
6GK5206-1BB10-2AA3
6GK5206-1BC10-2AA3
6GK5204-2BB10-2AA3
6GK5204-2BC10-2AA3
6GK5204-2BB11-2AA3

X208PRO
X204-2TS
X204-2LD TS

6GK5208-0HA10-2AA6
6GK5204-2BB10-2CA2
6GK5204-2BC10-2CA2

GSDML:  The current GSDML file can be downloaded by the device following installation of the firmware (see manual).

 

Third-party software – license conditions and copyright notes

You can find the copyright notes on the third-party software, especially Open Source Software, as well as applicable license conditions for this type of third-party software in the file ReadMe_OSS.

Special note for resellers

The information and the license conditions in the Readme_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.
   DOC_OSS-SCALANCE-X_74.pdf (359.2 KB)

  

You can download the file here.

 Download unterliegt Exportcontrolle  X200V2_V5.2.2.008.zip (2.8 MB) 

Note: Software is subject to export restrictions, download only for registered users

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.