×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109752144, Entry date: 10/05/2021
(17)
Rate

SENTRON Communication Library for SIMATIC TIA-Portal

  • Entry
  • Associated product(s)
This application is released as an example only and there is no warranty for any issue.


Communication blocks for easy integration of SENTRON devices to TIA Portal via:

  • Modbus TCP
    Get an easy solution for reading the most important and required values from devices via the integrated Ethernet interface of PLC. Access is realized by Modbus TCP or Modbus RTU (via Gateway).

    Available for: TIA Portal V16 and V17
    Supported PLCs: S7-1200 (FW ≥ 4.2) and S7-1500 (FW ≥ 2.1)
    Supported SENTRON devices: PAC 1200/1600/2200/3xx0/3200T/4200/5200, SEM3, 3VA (+COM100/800), ATC6300 and Powercenter 1000

  • Modbus RTU
    Get an easy solution for reading the most important and required values from devices via RS485 interface of PLC. Access is realized by Modbus RTU.

    Available for: TIA Portal V16 and V17
    Supported PLCs: S7-1200 (FW ≥ 4.2) + CB 1241 and S7-1500 (FW ≥ 2.1) + CM PTP RS485
    Supported SENTRON devices: PAC 1600/2200/31x0

  • WinCC Advanced Faceplates
    Predefined faceplates for an easy visualization of device values based on Modbus TCP communication blocks.

    Available for: WinCC Advanced V16 and V17
    Supported Panels: Designed for KTP700 Basic. Free adjustable for WinCC Advanced compatible panels and runtime.
    Supported SENTRON devices: PAC 2200/3200T/3220/4200 and 3VA 

Attached you get more information and a demo project.

 Registrierung notwendig  SENTRON_MB_ComLib_V3.2_20211004.zip (24,2 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.