×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109752144, Entry date: 01/24/2018
(10)
Rate

SENTRON Communication Library for SIMATIC TIA-Portal

  • Entry
  • Associated product(s)

This application is released as an example only and there is no warranty for any issue.


Communication blocks for easy integration of SENTRON devices to TIA Portal V14, SP1 and V15 via:

  • Modbus TCP
    Get an easy solution for reading the most important and required values from devices via the integrated Ethernet interface of PLC. Access is realized by Modbus TCP or Modbus RTU (via Gateway).

    Available for: TIA Portal V14 SP1 and V15
    Supported PLCs: S7-1200 (FW ≥ 4.2) and S7-1500 (FW ≥ 2.1)
    Supported SENTRON devices: PAC 1200/1600/2200/3100/3200/3200T/4200/5200/SEM3 and 3VA (+COM100/800)

  • Modbus RTU
    Get an easy solution for reading the most important and required values from devices via RS485 interface of PLC. Access is realized by Modbus RTU.

    Available for: TIA Portal V14 SP1 and V15
    Supported PLCs: S7-1200 (FW ≥ 4.2) + CB 1241 and S7-1500 (FW ≥ 2.1) + CM PTP RS485
    Supported SENTRON devices: PAC 1600, 2200 and 3100

  • WinCC Advanced Faceplates
    Predefined faceplates for an easy visualization of device values based on Modbus TCP communication blocks.

    Available for: WinCC Advanced V14 SP1 and V15
    Supported Panels: Designed for KTP700 Basic. Free adjustable for WinCC Advanced compatible panels and runtime.
    Supported SENTRON devices: PAC2200, 3200T and 4200

Attached you get more information and a demoproject.

  SENTRON_Communication_TIA_Modbus_Readme_EN.pdf (3,3 MB)

 Registrierung notwendig  2019-07-08_SENTRON_Communication_TIA_Modbus_V2.1.zip (43,9 MB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit