SIMOGEAR, 2KJ1/2KJ3: Rating plate data and serial number
-
Entry
-
Associated product(s)
How can you identify a SIMOGEAR geared motor?
In the case of service, the product identification is required – or for previous versions, the serial number and the coded production date.
The complete article number (MLFB) is not manageable for 2KJ3/ 2KJ1 geared motors. In order to uniquely identify the spare parts required, if service is required, then the product identification is used.
The product identification is encrypted as follows:
FDU1611/2344027 001
Code | Description |
---|---|
FDU | Country code |
1611 | Year month* in the format YYMM (in the example 2016 November) |
2344027 | Serial number |
001 | Position of the series |
*(The coded production month provides information as to whether this involves a warranty case or not)
The following country codes have been assigned:
FDU stands for the head office SGM in Tübingen.
All other country codes are assigned as follows for assembly centers around the world:
Country | Country code | Status |
---|---|---|
SGM Tübingen | FDU | running |
ASC Tianjin / China | JKD | running |
ASC Isando / Süd Afrika | JKH | running |
ASC Burlington / Canada | JKA | closed |
ASC Leeds / Großbritannien | JKE | running |
ASC Elancourt / Frankreich | JLA | closed |
ASC Istanbul / Türkei | JKG | running |
ASC Seoul / Süd Korea | JKF | running |
ASC Chennai / Indien | LVZ | running |
ASC Vienna / Österreich | JJT | closed |
SASC Greenville / USA | NLD | closed |
Acoplast / Brasilien | NGB | running |
Smith / Thailand | NGD | running |
Sargent / Chile | NGF | running |
AGP / Columbia | NGC | running |
Sternet / Poland | UCW | running |
Jens S / Sweden | ZZJ | (new) |
Brammer / Schweden | LSK | running |
ABM / Belgian | NNS | running |
SEFI / Frankreich | JEA | running |
Schöning / Deutschland | ODR | running |
Steinlen / Deutschland |
|
|
Cokyvina / Vietnam | NSR | running |
Proteknik / Indonesia | NYU | running |
EuroTech / Malaysia | OBZ | running |
Franklin Empire / Canada | DVJ | running |
GMC Co / Korea | FHB | (new) |
Example for the Article number (MLFB) of a geared motor, type BAZ39-LE80-4-PM
2KJ3502-5DF23-9HH1-Z
D09+D24+G23+G34+G60+K01+K12+L03+L27+L55+M08+M16+M57+N6B+P91+U09+U53+U60+U71+W13+Y00
- German
Entry belongs to product tree folder(s):
- Drive Technology Geared motors Geared Motors SIMOGEAR
- Drive Technology Geared motors Geared Motors Motox
- Drive Technology Geared motors Geared Motors Cavex 2KJ1
- Drive Technology Geared motors Geared Motors SIMOGEAR SIMOGEAR Helical Geared Motors
- Drive Technology Geared motors Geared Motors SIMOGEAR Flachgetriebemotoren SIMOGEAR
- Drive Technology Geared motors Geared Motors SIMOGEAR Kegelradgetriebemotoren SIMOGEAR
- Drive Technology Geared motors Geared Motors SIMOGEAR Schneckenradgetriebemotoren SIMOGEAR