×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109752536, Entry date: 11/24/2017
(3)
Rate

SINAMICS Startdrive V14 SP1 Update 5

  • Entry
  • Associated product(s)
Update 5 for Startdrive V14 SP1 has been released for delivery.

Update 5 for Startdrive V14 SP1 is available under  68034568 and includes improvements in the following areas:

  • Online response
  • Control panel
  • For SINAMICS G120D with CU250D-2: Configuration of the second encoder as a position encoder.

Previous updates

  • The update is cumulative and contains all previous Startdrive V14 SP1 updates.

Installation instructions

  • The update can only be installed if Startdrive V14 SP1 has already been installed.
  • After each installation of Startdrive V14 SP1, the update needs to be installed.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.