×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109752712, Entry date: 12/07/2017
(9)
Rate

Delivery release LOGO! 8.2

  • Entry
  • Associated product(s)
The LOGO! 8.2 basic devices, TDE and LOGO! Soft Comfort are available immediately for delivery.

What's new with LOGO! 8.2 basic modules:

  • Support of custom Web pages with Web server integrated in each LOGO! 8.2 basic  device.

What's new with LOGO! Soft Comfort V8.2:

  • LOGO! Soft Comfort V8.2 includes an additional LOGO! Web Editor Software Tool for creating custom Web pages for LOGO! 8.2 basic devices without HTML programming expertise.
  • Recognition and presentation of LOGO! 8.2 TDE in a network project

Software tool:

LOGO! Web Editor V1.0

  • Supported operating systems 32-bit/64-bit for Windows, Linux and Mac OSx
  • Supports up to 10 custom Web pages with different resolution
  • Simplest configuration for displaying and / or changing values and data in LOGO! V8.2
  • Easy creation of the navigation for switching between the configured Web pages
  • Storage of the project on the PC
  • Saving the project to MicroSD card for later use in LOGO! V8.2 basic devices
  • Transfer of the complete project and storage on the MicroSD card in LOGO! V8.2
  • Support of jpg, gif and png image files to display graphics, backgrounds or signal states
  • Detailed description for HTML programmers on how to create their own websites
  • Support for all common Internet browsers for HTML 5
  • LOGO! Web Editor is part of the LOGO! Soft Comfort V8.2 Installation DVD or available as a free download from the LOGO! website
  • A standard MicroSD card available in LOGO! 8.2 is a prerequisite for using customer Web pages.
  • LOGO! Access Tool V2.0

What's new with  LOGO! Access Tool V2.0

  • Adjustable transfer time from 1 to 60 seconds
  • Automatic representation of the configured addresses from once to 100 times (vertically or horizontally)
  • Link to free download of the upgrade to LOGO! Soft Comfort V8.2, LOGO! Web Editor V1.0 and LOGO Access Tool V2.0

    demo software 


Ordering data for LOGO! 8.2 basic devices:

Designation / Name

Article number  / Order number

LOGO! 12/24RCE

6ED1052-1MD08-0BA0

LOGO! 12/24RCEo

6ED1052-2MD08-0BA0

LOGO! 230RCE

6ED1052-1FB08-0BA0

LOGO! 230RCEo

6ED1052-2FB08-0BA0

LOGO! 24RCE

6ED1052-1HB08-0BA0

LOGO! 24RCEo

6ED1052-2HB08-0BA0

LOGO! 24CE

6ED1052-1CC08-0BA0

LOGO! 24CEo

6ED1052-2CC08-0BA0


What's new with LOGO! 8.2 TDE:

  • LOGO! 8.2 TDE is recognized and represented as an available node in a network project

Order number for LOGO! 8.2 Text Display

Designation / Name

Article number / Order number

LOGO! TDE

6ED1055-4MH08-0BA0


Compatibility notes:

  • Programs from older LOGO! 8 versions can also run in LOGO! 8.2 basic devices.
  • The LOGO! 8.2 basic devices can be used with the currently available LOGO! 8 expansion modules without restriction.
  • LOGO! Soft Comfort V8.2 is required for programming LOGO! 8.2.
  • The files required for upgrading LOGO! Soft Comfort to version V8.2 are available for download free of charge on the LOGO! website.
    Link: Demo software 

Information on the LOGO! 8.2 Starter Kits with LOGO! Soft Comfort V8.2

New article numbers for LOGO! Starter Kits with LOGO! 8.2 and LOGO! Soft Comfort V8.2:


Designation / Name

Article number / Order number

LOGO! 8.2 12/24V Starter Kit

6ED1057-3BA01-0AA8

LOGO! 8.2 230V Starter Kit

6ED1057-3BA03-0AA8

LOGO! 8.2 TDE Starter Kit

6ED1057-3BA11-0AA8

The Starter Kits with LOGO! 8.2  and LOGO! Soft Comfort



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.