×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109753218, Entry date: 12/09/2020
(5)
Rate

Getting Started Extension Unit

  • Entry
  • Associated product(s)
The extension unit is used to expand your HMI with a variety of features, such as EMERGENCY-STOP, RFID card readers, USBs, illuminated pushbuttons, indicator lights, key-operated switches and selector switches.

You need a control solution that is able to withstand tough conditions. A solution that is also easy to install and that can be expanded quickly. The HMI PRO Portfolio is exactly what you are looking for, consisting of a basic unit, an extension unit, a mounting adapter as well as an optional keyboard and tray.

Solution
The extension unit’s modular system offers a customized solution for your system thanks to the individual operator control combinations.


Documentation
  109753218_Extension_Unit_DOC_v2.0_en.pdf (6,1 MB) 


Code

Example project 1:  Registrierung notwendig  109753218_Extension_Unit_V16.zip (20,7 MB) 

Example project 2:  Registrierung notwendig  109753218_Extension_Unit_Advanced_V16.zip (1,5 MB) 


Additional keywords
Automatic user login, Degree of protection IP65

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.