×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109753470, Entry date: 04/19/2018
(8)
Rate

Soft Starter ES V15 (TIA Portal)

  • Entry
  • Associated product(s)
The central software package for the configuration, commissioning, operation, and diagnosis of the SIRIUS 3RW44 soft starters.

SIRIUS Soft Starter ES V15 is the central software package for the configuration, commissioning, operation, and diagnosis of the SIRIUS 3RW44 soft starters.

Licenses for Soft Starter ES V14 are also suitable for Soft Starter ES V15.  

In addition to SIRIUS Soft Starter ES Version 15, based on the Totally Integrated Automation Portal (TIA Portal) central engineering framework, the software continuously is available as version 2007 for all 3RW44 Soft Starter units:   109744122 

SIRIUS Soft Starter ES V15 is based on the Totally Integrated Automation Portal (TIA Portal) central engineering framework and can be seamlessly integrated if additional TIA Portal V15 based software such as STEP 7 and WinCC is present, thus providing the user with a consistent, efficient, and intuitive solution to all automation tasks.
But those using SIRIUS Soft Starter ES V15 as standalone software will also enjoy its benefits.


What is new in SIRIUS Soft Starter ES V15 compared with SIRIUS Soft Starter ES V14? 

  • The following innovations are available for SOFT STARTER ES in the TIA Portal:

    • SIRIUS Soft Starter ES V15 is available free of charge in the Basic version using this download entry-ID

  • Customized configuration of device parameter display

    • A new view of the device parameters is available in the Parameter Editor. This view is called the Expert

      List.

    • Groups of parameters as well as individual parameters can be marked as favorites in the Expert List.

    • A filtered parameter view can be generated based on these favorites.

    • Export and import of this favorites selection (without values)

  • Mass engineering

    • A high-performance function for bulk engineering of devices within a project

    • Selected and appropriately set parameters can be transferred to a group of devices in a single step.

  • Automatic generation of PLC tags

    • If STEP 7 is also installed and a soft starter is linked to a PLC, PLC tags are automatically generated for

      all inputs and outputs communicated by means of a PLC via PROFIBUS or PROFINET.

    • The user can use this feature to directly access this data in the user program through symbolic

      addressing.

Three versions are offered: 

  • SIRIUS Soft Starter ES V15 Basic 
    for direct connection to the SIRIUS 3RW44 soft starter via the system interface on the device, for commissioning and parameterization

  • SIRIUS Soft Starter ES V15 Standard 
    for direct connection to the SIRIUS 3RW44 soft starter via the system interface on the device, for commissioning, parameterization and diagnostics with full functionality. 

  • SIRIUS Soft Starter ES V15 Premium 
    for connection to one or several SIRIUS 3RW44 soft starters via PROFIBUS DP, PROFINET or directly on the device via the system interface, for commissioning, parameterization and diagnostics with full functionality.

    With Soft Starter ES V15 Premium, the soft starters are optionally either parameterized and diagnosed directly on the device or centrally via PROFIBUS DP or PROFINET. Thanks to the display of all operating, service and diagnostics data, Soft Starter ES V15 Premium provides valuable information, helps to prevent faults and, in actual fault cases, facilitates fast localization and rectification. 


Caution:

The software (SW) comprises a trial license. The licensee is granted the non-exclusive, non-transferable right to install the SW on one (1) device and use it for validation purposes.
The period of use is restricted to 21 days, commencing upon initial call-up of the SW.
Siemens can, however, only be held liable for SW for which a trial license is provided or which is provided for validation purposes if Siemens fraudulently conceals any defects.
The license can only be obtained together with a SIRIUS Soft Starter ES V15 version subject to costs.


Operating system

Windows 7 64 Bit Professional/Ultimate/Enterprise  (Service Pack 1)
Windows 10 64 Bit Pro/Enterprise
Windows Server 2012 R2 StdE (full installation)
Windows Server 2016

Processor
recommended
minimum


Intel® Core™ i5-6440EQ (up to 3.4 GHz)
Intel® Core™ i3-6100U, 2.30 GHz

RAM
recommended
minimum


16 GB or more (32 GB for large projects)
4 GB

Monitor
recommended
minimum


15.6" Full HD Display (1920 x 1080 or higher)
1024 x 768

Hard disc
recommended
minimum


SSD with at least 50 GB available memory space
S-ATA with at least 8 GB available memory space

CD-ROM-/DVD drive

DVD-ROM (only when installing from DVD)

Interface

depending on PC cable type: serial (COM) or USB

PC cable/parameterization cable/connection cable

Yes, USB

PROFIBUS interface

Optional, for parameterization and diagnostics via PROFIBUS

PROFINET interface

Optional, for parameterization and diagnostics via PROFINET

 

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS file.

Special information for resellers

The information and the license terms in the ReadMe_OSS file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

 Registrierung notwendig  Readme_OSS (3,8 MB) 


Installation notes

Please first download the file “Soft_Starter_ES_V15.exe” and then execute it. Afterwards, the file will be extracted and you can execute the setup.

 Registrierung notwendig  ReadmeSOSTenUS.rtf (247,8 KB)

Download (also contains OSS source code)

 Registrierung notwendig  Soft_Sarter_ES_V15.exe (1,3 GB)

SHA-256 checksum:   Registrierung notwendig  Code_Soft_Starter_ES_V15.txt (1 KB)
Information about SHA-256:  109483101 

More information on SIRIUS soft starters is available at:

http://www.siemens.com/sirius-soft-starter








Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.