×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109753592, Entry date: 12/14/2017
(0)
Rate

Sales and Delivery Release: SIMATIC CFC V9.0

  • Entry
  • Associated product(s)
SIMATIC CFC is now available in version 9.0. SIMATIC CFC V9.0 is already integrated in SIMATIC PCS 7 Engineering System V9.0 SIMATIC CFC V9.0.

Enhanced functions
For information on enhanced functions and compatibilities regarding this version, refer to the SIMATIC CFC V9.0 Readme (online).
    
Compatibility
SIMATIC CFC V9.0 is compatible with the following operating systems:

  • Windows 7 Professional SP1 (64-bit)
  • Windows 7 Ultimate SP1 (64-bit)
  • Windows 7 Enterprise SP1 (64-bit)
  • Windows 10 Pro (64-bit)
  • Windows 10 Enterprise 2015 (64-bit)
  • Windows Server 2012 R2 Update Standard Edition (64-bit)
  • Windows Server 2008 R2 Standard Edition SP1 (64-bit)  

Note
For the operation of SIMATIC CFC V9.0, you also need SIMATIC STEP 7 as of V5.6.
SIMATIC STEP 7 (TIA Portal) is not supported.
  
Readme
For additional information, refer to the  SIMATIC CFC V9.0 Readme (online).
  
Ordering data

DesignationArticle number

SIMATIC CFC V9.0

6-languages (German, English, French, Italian, Spanish and Chinese), software class A, which can be run under Windows 7 Professional SP1 (64-bit), Windows 7 Ultimate SP1 (64-bit), Windows 7 Enterprise SP1 (64-bit), Windows 10 Pro
(64-bit), Windows 10 Enterprise 2015 LTSB (64-bit), Windows Server 2012 R2 Update Standard Edition (64-bit), Windows Server 2008 R2 Standard Edition SP1 (64-bit), floating license for 1 user 

  

 
Type of delivery: package
License key USB stick and TIA Engineering Toolset CD, Certificate of License 
  
6ES7658-1EX58-0YA5
Type of delivery: online
Download for license key and TIA Engineering Toolset software, Online Certificate of License, e-mail address required!   

6ES7658-1EX58-0YH5
SIMATIC CFC Upgrade V8.x to V9.0

6-languages (German, English, French, Italian, Spanish and Chinese), software class A, which can be run under Windows 7 Professional SP1 (64-bit), Windows 7 Ultimate SP1 (64-bit), Windows 7 Enterprise SP1 (64-bit), Windows 10 Pro 
(64-bit), Windows 10 Enterprise 2015 LTSB (64-bit), Windows Server 2012 R2 Update Standard Edition (64-bit), Windows Server 2008 R2 Standard Edition SP1 (64-bit), floating license for 1 user 
  

 
Type of delivery: package
License key USB stick and TIA Engineering Toolset CD, Certificate of License  
  
6ES7658-1EX58-0YE5
Type of delivery: online
Download for license key and TIA Engineering Toolset software, Online Certificate of License, e-mail address required!    
  
6ES7658-1EX58-0YK5 
CFC Software Update Service (SUS) 
SUS Standard Edition6ES7658-1EX00-2YL8
SUS Download Edition6ES7658-1EX00-2YV8 
SUS Compact Edition6ES7658-1EX00-2YM8 

Installation instructions
Before the installation, please note the information in the section "Installation instructions" of the  SIMATIC CFC V9.0 Readme (online).

Note that a CFC with identical version must be installed when using the "AS-OS Engineering" components (WinCC compiler).
  

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.