×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ, Entry ID: 109753669, Entry date: 12/11/2017
(0)
Rate

Arcing spaces for Molded Case Circuit Breakers 3VA

  • Entry
  • Associated product(s)

During planning and installation of the Molded Case Circuit Breakers, sufficient arcing spaces have to be observed.

The following needs to be considered espacially:

  • Ventilation holes must be kept free
  • Ionised gas must not be directed towards terminals or non-insulated busbars
  • Arcing spaces must not be blocked by busbars installed too close or any other items

Molded Case Circuit Breakers 3VA up to 630 A frame size are equipped with a double-rotary contact system, and are thus ventilating into both directions. The upper ventilation holes (terminals 1, 3, 5) are located above the terminals; the lower ventilation holes (terminals 2, 4, 6) are located below the terminals.

Molded Case Circuit Breakers 3VA of the frame size 1000 A, as well as Molded Case Circuit Breakers 3VL have a single contact system and ventilate only in the direction of 1, 3, 5.

Further information concerning necessary isolation measures can be found in this FAQ:

https://support.industry.siemens.com/cs/ww/en/view/109745982


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.