×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109753875, Entry date: 07/17/2018
(6)
Rate

SIMATIC IPC Operating System Packages for Windows 10 Enterprise LTSB 2016

  • Entry
  • Associated product(s)
The SIMATIC IPCs can be ordered ex works with various pre-installed and turnkey operating systems.

Windows 10 Enterprise LTSB 2016 is available for the current devices.
This Windows Edition with LTSB or LTSC Servicing Channel from Microsoft offers some important advantages in the automation environment.
This includes:

  • Long support period of 10 years
  • Very high functional stability, since no feature updates are installed
  • rule out the possibility of Quality updates

In order to be able to use Windows 10 Enterprise LTSB 2016 on existing systems, upgrade operating system packages are offered for all SIMATIC IPCs, which can be ordered ex works with the above-mentioned Windows.


SIMATIC IPC OS package for

Article number

SIMATIC IPC227E/IPC277E

6ES7648-6WB11-0YA0

SIMATIC IPC427E/IPC477E

6ES7648-6WB11-1YA0

SIMATIC IPC547G

6ES7648-6WB11-2YA0

SIMATIC IPC627D/IPC677D/IPC827D

6ES7648-6WB11-3YA0

SIMATIC IPC647D/IPC847D

6ES7648-6WB11-4YA0

SIMATIC ITP1000

6ES7648-6WB11-5YA0


The packages include

  • A restore data medium for the respective IPC
  • A license sticker (COA)
  • Getting Started

The operating system is transferred to the SIMATIC IPC via DVD or a flash drive via the familiar restore process.

Additional information is available in the accompanying documentation.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.