×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109754089, Entry date: 03/01/2019
(13)
Rate

Increasing the availability of WinCC systems by using a WSUS (Microsoft Windows Server Update Service) for the planned installation of selected Windows updates

  • Entry
  • Associated product(s)
This application example describes how to configure the Microsoft Windows Server Update Service (WSUS) and set up the Windows Clients for receiving Windows updates via the WSUS.

The documentation describes the concept of Windows as a Service and illustrates the different options for receiving Windows updates and the associated restrictions respectively hazards for WinCC Runtime stations.

Further, the documentation explains different variants respectively servicing channels of Windows 10 and outlines why Windows10 LTSB in combination with the visualization software from Siemens entails significantly less dangers than the other servicing channels.

Benefits provided when using a WSUS:

  • The planned installation of Microsoft updates
  • No unplanned restarts with resulting loss of data
  • No unforeseen incompatibilities (e.g. with feature updates)

Finally, a possible scenario for the provision of updates via a WSUS for Windows 10 LTSB Clients might look as follows:


Fig. 1
 

Documentation
  109754089_WinCC.pdf (1,4 MB) 

SITRAIN Courses for SIMATIC WinCC
Know-how for the SIMATIC products used in this application example is imparted in the following SITRAIN courses.

  • SITRAIN-Training: WinCC V7 (Basics)
    109758633
  • SITRAIN advanced course: WinCC V7 and WinCC Options
    109758660

Further Informations

Additional Keywords
Security Patches, Security Update, Hotfix, Hotfixes, Patch, Patches, Reboot, Update & Security, Creators Update, MS Bulletin, KBs, maual Update, local Update


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit