×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109754184, Entry date: 02/23/2018
(0)
Rate

Sales and delivery release for MOTION-CONNECT 300 Low Inertia absolute encoder cables

  • Entry
  • Associated product(s)
With immediate effect, we announce that the MOTION-CONNECT 300 Low Inertia absolute encoder cables have been released for sales and delivery, which are for use with SINAMCIS V90 230 V and SIMOTICS S-1FL6 Low Inertia absolute servo system.

Short description

      

The new MOTION-CONNECT 300 Low Inertia absolute encoder cables are released for sales worldwide. The MOTION-CONNECT 300 Low encoder cables can exclusively connect the SINAMICS V90 230 V drives to the SIMOTICS S-1FL6 Low Inertia absolute motor.

MOTION-CONNECT 300 Low Inertia absolute encoder cables will be available in fixed lengths of 3 m, 5 m, 10 m and 20 m for use with SINAMICS V90 230 V drives. Additionally connectors for self-assembly will be also provided.

Highlights and key features of the MOTION-CONNECT 300 Low Inertia absolute encoder cables

  • Optimized variety of lengths: 3/5/10/20 (m)

  • High number of bending cycles

  • Oil resistant according to EN60811-2-1

  • Flame resistant according to EN60332-1-1 to 1-3

  • Connectors for self-assembly of cables by customers

  • Assembly guide in documentation

Ordering data

Ordering data are available in SINAMICS V90 brochure.

Release for delivery

Products can be ordered as of now, and the products delivery has been released.

Documentation

MOTION-CONNECT 300 Low Inertia absolute encoder cables will be integrated into DT Configurator in combination with the SINAMICS V90 drives.

A description of preassembled cables is available in SINAMICS V90 documentation as well as a guide for self-assembly of it.

Further information 

You could find further information here: www.siemens.com/sinamics-v90.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.