×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109754400, Entry date: 11/03/2021
(31)
Rate

SIMATIC HMI Option+

  • Entry
  • Associated product(s)
SIMATIC HMI Option+ offers you completely new functions for your SIMATIC IPC and your SIMATIC HMI Comfort Panel. Apart from the configuration of the device interfaces from Runtime, the new application also offers you possibilities for user identification via RFID card, functions for monitoring remote access or simplified handling of OPC UA certificates.

Increasing digitization of production processes, also increase the requirements for convenient and yet secure configuration of IT-related functions in HMI systems in the production environment.

Solution
SIMATIC HMI Option+ makes it possible for users to configure such IT-related functions in their SIMATIC HMI Comfort Panels easily and yet safely during operation.
With SIMATIC HMI Option+ IPC, these functions are also available for PC Runtime (WinCC RT Advanced).

In addition to the interface configuration (USB, SD, network adapter,...), memory storage, system information of the device or functions for remote service can also be configured directly in Runtime.
Furthermore, by integrating PM-LOGON Basic, user identification via RFID can be configured and commissioned on the operator panel in just a few steps.
 


Advantages

  • User-friendly tool for extending the range of functions of the operator panels
  • Increased IT security through extended configuration options of the operating system
  • Configuration of system information from Runtime
  • Simplified OPC certificate handling
  • Preconfigured faceplates and screens for fast integration into user projects
  • Visualization of CPU and memory resource use


SIMATIC HMI Option+ IPC V1

New functions using SIMATIC HMI Option+ IPC V1

  • Additional system information by supporting SIMATIC IPC DiagMonitor
  • Integration of USB storage media from Runtime

Documentation
  Documentation SIMATIC HMI Option+ IPC (8,7 MB) 

Software
 Registrierung notwendig  SIMATIC HMI Option+ IPC Setup (3,4 MB)
SHA256: EE141877C4D063AD3459B1F91342F064EE2D875E89C315AACF7E416C0B38B0F7
 Registrierung notwendig  Readme_OSS (189,8 KB) 

Library and example project (WinCC Advanced V16)
 Registrierung notwendig  Library (12,2 MB)
 Registrierung notwendig  Example project (14,9 MB)
 Registrierung notwendig  ReadMe_OSS.htm (157,4 KB) 


SIMATIC HMI Option+ Panel V3

New functions using SIMATIC HMI Option+ V3 with WinCC Comfort V16

  • Support for Mobile Panels 2nd Generation
  • Support for additional SIMATIC RF1040R RFID reader
  • Time point of last project transfer is available under versions
  • Reading of user data is available under RFID logon
  • Modification of default gateway from runtime is available under IP addresses
  • Option+ configuration via PC with SIMATIC HMI Option+ Manager
  • Automatic data transfer with SIMATIC HMI Option+ Manager
  • Automatic Option+ mass configuration with SIMATIC HMI Option+ Manager

Documentation
  Documentation SIMATIC HMI Option+ (7,9 MB)
  Documentation SIMATIC HMI Option+ Manager (2,2 MB)

Software SIMATIC HMI Option+ V3
 Registrierung notwendig  SIMATIC HMI Option+ V3 Setup (14,5 MB)
SHA256: 1DF655806EA3A6B92C1C80E1FAFF7FB71AAB4B322F956B2B92221376DB84D40A
  Readme_OSS (189,8 KB)

Software SIMATIC HMI Option+ V3 Manager
 Registrierung notwendig  SIMATIC HMI Option+ V3 Manager (2,7 MB)
SHA256: CBF65620D11320FCAB0E8EBE38CE27A69449127FB289385936AA8E661818B8FF
  Readme_OSS (189,8 KB)
 Registrierung notwendig  OSS-EPPlus (2,0 MB)
SHA256: 2E4D9E97016AC4F58368B5EEE99F42BC70B35468C383F4111701FD445FCDDA24

Library and example project (WinCC Comfort V16)
 Registrierung notwendig  Library (20,1 MB)
 Registrierung notwendig  Example project (24,4 MB)
 Registrierung notwendig  ReadMe_OSS.htm (157,4 KB)


SIMATIC HMI Option+ Panel V2

New functions using SIMATIC HMI Option+ V2 with TIA Portal V15.1

  • Visualization of the CPU utilization of the Comfort Panel
  • Support of SIMATIC MV320/MV325 QR/barcode readers and direct writing in tags
  • Hiding of Windows CE desktop icons possible
  • Extension of the service file with registry contents of the Comfort Panel
  • Sm@rtService Monitor application extended - logout of local users if remote connection is active
  • Simplified handling of SIMATIC logon certificates
  • Communication changeover (between SIMATIC HMI Option+ and operating system) from SOAP to OPC UA

Documentation
  Documentation (8,3 MB) 

Software SIMATIC HMI Option+
 Registrierung notwendig  SIMATIC HMI Option+ V2 Setup (27,6 MB) 
SHA256: 7A1A940BF6FAA8F838412CA573B791DBC0112E3B224B8C534FB2FA06DDB6ECC7
 Registrierung notwendig  109754400_ReadMe_OSS.htm (38,0 KB) 

Library and example project (WinCC Comfort V15.1)
 Registrierung notwendig  Library.zip (13,7 MB) 
 Registrierung notwendig  Example project (8,7 MB) 
 Registrierung notwendig  ReadMe_OSS.htm (157,4 KB) 


Further Information
Toolbox for HMI projects 106226404
Security guideline for SIMATIC HMI devices 109481300
Remote Access to SIMATIC HMI Operator Panels 109476153

Last Changes
Update Option+ Manager to V3.0.42 and minor changes to the documentation for the Option+ Manager.

Additional Keywords
RFID card reader, SmartService Monitor, Smart Service Monitor, SmartServiceMonitor, Remote access, OPC certificates, operating times, uptime, HMI option plus

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit