×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109754400, Entry date: 03/13/2019
(24)
Rate

SIMATIC HMI Option+

  • Entry
  • Associated product(s)
SIMATIC HMI Option+ offers you completely new functions for your SIMATIC HMI Comfort Panel. Apart from the configuration of the device interfaces from Runtime, the new application also offers you possibilities for user identification via RFID card, functions for monitoring remote access or simplified handling of OPC UA certificates.

Increasing digitization of production processes, also increase the requirements for convenient and yet secure configuration of IT-related functions in HMI systems in the production environment.

Solution
SIMATIC HMI Option+ makes it possible for users to configure such IT-related functions in their SIMATIC HMI Comfort Panels easily and yet safely during operation.

In addition to the interface configuration (USB, SD, network adapter,...),memory storage, system information of the device or functions for remote service can also be configured directly in Runtime.
Furthermore, by integrating PM-LOGON Basic, user identification via RFID can be configured and commissioned on the operator panel in just a few steps.
 


Advantages

  • User-friendly tool for extending the range of functions of the operator panels
  • Increased IT security through extended configuration options of the operating system
  • Configuration of system information from Runtime
  • Simplified OPC certificate handling
  • Preconfigured faceplates and screens for fast integration into user projects

New functions using SIMATIC HMI Option+ V2 with TIA Portal V15.1

  • Visualization of the CPU utilization of the Comfort Panel
  • Support of SIMATIC MV320/MV325 QR/barcode readers and direct writing in tags
  • Hiding of Windows CE desktop icons possible
  • Extension of the service file with registry contents of the Comfort Panel
  • Sm@rtService Monitor application extended - logout of local users if remote connection is active
  • Simplified handling of SIMATIC logon certificates
  • Communication changeover (between SIMATIC HMI Option+ and operating system) from SOAP to OPC UA

Documentation
  Documentation (8,3 MB) 

Software SIMATIC HMI Option+
 Registrierung notwendig  SIMATIC HMI Option+ V2 Setup (27,6 MB)
SHA256: 7A1A940BF6FAA8F838412CA573B791DBC0112E3B224B8C534FB2FA06DDB6ECC7
 Registrierung notwendig  109754400_ReadMe_OSS.htm (38,0 KB)

Library and example project (TIA Portal V15.1)
 Registrierung notwendig  Library (13,7 MB)
 Registrierung notwendig  Example project (8,7 MB)
  ReadMe_OSS.htm (157,4 KB)

Further Information
Toolbox for HMI projects 106226404
Security guideline for SIMATIC HMI devices 109481300
Remote Access to SIMATIC HMI Operator Panels 109476153

Additional Keywords
RFID card reader, SmartService Monitor, Smart Service Monitor, SmartServiceMonitor, Remote access, OPC certificates, operating times, uptime, HMI option plus