×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109754854, Entry date: 03/07/2018
(0)
Rate

Announcement of product phase-out for SIMOTION firmware (Kernel) versions V4.3 SP1 HFx and lower

  • Entry
  • Associated product(s)
The SIMOTION firmware (Kernel) versions V4.3 SP1 HFx and lower will reach milestone "Announcement of product phase-out" on March 1, 2018.

Active marketing and product maintenance of the SIMOTION firmware (Kernel) versions V4.3 SP1 HFx and lower will cease as of March 1, 2018 and the product phase-out will thus be announced.
The product cancellation is scheduled for October 1, 2018.

The SIMOTION firmware (Kernel) versions V4.3 SP1 HFx and lower are still available for downloading via the Industry Online Support pages, but will be marked accordingly with the status "phase-out product".
SIMOTION C firmware (Kernel), see entry ID  31263919
SIMOTION D
firmware (Kernel), see entry ID  31045047
SIMOTION  Firmware Support Package (FWSP) for device update tool, see entry ID 33119786 

The SIMOTION memory cards are always supplied with the latest firmware (Kernel) version, as has been the case up till now.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.