×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755170, Entry date: 01/18/2018
(0)
Rate

New Firmware SCALANCE WLC-700 V9.21.19.003

  • Entry
  • Associated product(s)
New Firmware V9.21.19 for IWLAN Controller SCALANCE WLC711/SCALANCE WLC712 is available. Firmware update for following products:

Relevant products:

Product name                                                                                    Article number

SCALANCE WLC711 for outside USA, Canada and Japan         6GK5711-0XC00-1AA0

SCALANCE WLC711 for USA and Canada                                 6GK5711-0XC00-1AB0

SCALANCE WLC711 for Japan                                                    6GK5711-0XC00-1AD0

 

SCALANCE WLC712 for outside USA, Canada and Japan         6GK5712-0XC00-1AA0

SCALANCE WLC712 for USA and Canada                                 6GK5712-0XC00-1AB0

SCALANCE WLC712 for Japan                                                    6GK5712-0XC00-1AD0

 


New Firmware SCALANCE WLC-700 V9.21.19

New Firmware versions V9.21.19 for IWLAN Controllers SCALANCE WLC711 and WLC712 are available.

Please note:

There is one download dedicated to the WLC711 devices, and one download dedicated to the WLC712 devices!


New Functions:

New Firmware SCALANCE WLC711 V9.21.19.0003 

Changes / Bugfixes:

  • Addressed several vulnerabilities related to protection of key management and improved key re-installation protection for AP as Authenticator for WPAv2 (PSK or Enterprise) services and as supplicant for WDS/Mesh functions: CVE-2017-13077, CVE-2017-13078, CVE-2017-13079, CVE-2017-13080, CVE-2017-13081, CVE-2017-13081, CVE-2017-13082, CVE-2017-13086, CVE-2017-13087, CVE-2017-13088 

  • Addressed Multiple Potential Vulnerabilities for AP/Controller in CVE-2016-7406, CVE-2016-7407, CVE-2016-7408, CVE-2016-7409, CVE-2016-10229, CVE-2016-5195 

  • Improved stability for Load Balance Groups and background scan 

  • Corrected out of range exception on controller where creating a new topology would assign a VLAN ID greater than 4096 

  • Enhanced power save mode logic, to account for large discrepancies in timestamps which can occur in high-noise environments 

  • Correction of issues concerning channel selction and re-use of DFS channels 

  • Improved AP discovery methods to improve resilience of AP registration operations 

  • Improved reliability of 4-way handshake in congested environments which could affect sensitive clients

 

New Firmware SCALANCE WLC712 V9.21.19.0003  

Changes / Bugfixes:

  • Addressed several vulnerabilities related to protection of key management and improved key re-installation protection for AP as Authenticator for WPAv2 (PSK or Enterprise) services and as supplicant for WDS/Mesh functions: CVE-2017-13077, CVE-2017-13078, CVE-2017-13079, CVE-2017-13080, CVE-2017-13081, CVE-2017-13081, CVE-2017-13082, CVE-2017-13086, CVE-2017-13087, CVE-2017-13088 

  • Addressed Potential Vulnerabilities of Controller in CVE-2016-10229 

  • Improved stability for Load Balance Groups and background scan 

  • Corrected out of range exception on controller where creating a new topology would assign a VLAN ID greater than 4096 

  • Correction of issues concerning channel selction and re-use of DFS channels

     

Notes:

  • Please also take note of the last changes of the IWLAN Controller SCALANCE WLC711, as the SCALANCE WLC712 is the compatible successor.

  • Controller Access Points SCALANCE W700C are updated automatically to the new firmware, if the option “Always upgrade AP to default image (overrides Controlled Upgrade settings)” in the SCALANCE WLC712 is activated.

  • Upgrading the Controller Access Points to the same version as the SCALANCE WLC 712 is recommended.

 

Notes:

Please read attached SCALANCE WLC Open Source Declaration carefully.


Third-party software - license conditions and copyright notes


You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable license conditions of such third-party software in the file above.

Special note for resellers

The information and the license conditions in the attached file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  OSS_SCALANCE-WLC711-WLC712_76_.pdf (527,4 KB)


Download for WLC711 FW:

 Download unterliegt Exportcontrolle  WLC711_SW_V9.21.19.0003.zip (425,4 MB)

CRC-SHA256:

 Registrierung notwendig  CRC_SHA256_WLC711_SW_V9.21.19.003.jpg (6,7 KB)

 

Download for WLC712 FW:

 Download unterliegt Exportcontrolle  WLC712_SW_V9.21.19.0003.zip (425,5 MB)

CRC-SHA256:

 Registrierung notwendig  CRC_SHA256_WLC712_SW_V9.21.19.003.jpg (6,4 KB)


 

Note: Software is subject to export restrictions, download for registered users only. 

AL = N
ECCN = 5D992

Techn. Ansprechpartner:

Customer Support Kontaktformular



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit