×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755187, Entry date: 01/09/2019
(0)
Rate

MOTION-CONNECT power cables for SINAMICS S120 booksize Motor Modules C types 45 A/60 A

  • Entry
  • Associated product(s)
The existing MOTION-CONNECT power cables can continue to be used with the new SINAMICS S120 booksize Motor Modules C types and to connect SIMOTICS motors. To round off the portfolio, new cable assemblies with 4x 16 mm2 have been introduced. The delivery release for these applies with immediate effect.

Update 21.12.2018


Power cables for SINAMICS S120 booksize Motor Modules C types

For connecting SIMOTICS S/M/T/L motors with

  • cross-sections 6 mm2 to 50 mm2 with/without brake cores
  • PUR/PVC jacket, for moving/fixed cable installation
  • Connection system on the module side:
with prepared end: the first choicewith open end: the flexible alternative

6FX.0.2-5CS….-....

6FX.0.2-5DS….-....

6FX.0.2-5CN….-....

6FX.0.2-5DN….-....

6FX.0.2-5CP….-....

6FX.0.2-5CR….-....

6FX.002-5CG..-…..

6FX.002-5DG..-…..

cut, M6 ring cable lugs mounted  

must be cut, 5x M6 and 5x M8 ring cable lugs supplied must be mounted 

optimized for C types 45 A and 60 A, ready for use

for general use with Motor Modules from 45 A, Power Modules, thanks to the compatible shield range, enough long core ends and the M6 and M8 ring cable lugs supplied for use as required

New: 4x 16 mm2 with plug connector size 1.5, SPEED-CONNECT on the motor side

New: 4x 16 mm2 with plug connector size 1.5, full-thread or SPEED-CONNECT on the motor side 

 


  •  Connection system on the motor side
with pre-assembled plug connectorwith screw connection  with prepared cable ends, with plug connector with crimped contacts
for SIMOTICS S/M/T/Lfor SIMOTICS M for SIMOTICS S/M/T/L

6FX.002-5CS….-....

6FX.002-5DS….-....

6FX.002-5CN….-....

6FX.002-5DN….-....

6FX.002-5CP..-…..

6FX.002-5CR..-….. 

6FX.042-5CS..-…..

6FX.042-5DS..-…..

6FX.042-5CN..-…..

6FX.042-5DN..-…..

Benefits and properties

Coordinated connection system for SINAMICS S120 booksize Motor Modules C types

  • Optimized usability (PE integrated)
  • Optional compact, stable shield connection plate 6SL3162-1AD00-0AA0, shield connection via hose clamps or optional terminals
  • Increased degree of compactness as a result of the lower disturbing contour of the connection system


 
  • The previous power cables can still be used
  • The parts list does not need to be changed.
  • Introduction of 3 new types with 4x 16 mm2 to round off the portfolio

Additional properties of the MOTION-CONNECT cables corresponding to the previous types

  • cRUus according to UL758 with AWM style
  • PUR or PVC jacket
  • DESINA color
  • Oil resistant according to EN 60811-2-1
  • PUR jackets are free of CFCs/silicone and halogens
  • RoHS compliance

New MOTION-CONNECT products

Cable cross-section
(mm2)

Cable with brake  cores

 

Cable
connection

on the converter side 

Cable
connection

on the motor side

 

Cable use
with SIMOTICS

Cable type with
PVC jacket for SINAMICS S120 booksize Motor Modules C types (article number)

Cable type with
PUR jacket for SINAMICS S120 booksize Motor Modules C types (article number)

Cable, motor side
pre-assembled
6FX.002-….-….. or with prepared end with plug connector
6FX.042-….-…..

16

No

with prepared end,

cut, M6 ring cable lugs mounted  

Plug connector size 1.5, SPEED-CONNECT

S/M/L/T

6FX50.2-5CN24-….

6FX80.2-5CN24-….

Yes

16

No

with open end,

must be cut, 5x M6 and 5x M8 ring cable lugs supplied must be mounted 

Plug connector size 1.5, full-thread

S/M/L/T

6FX50.2-5CG24-….

6FX80.2-5CG24-….

Yes

16

No

with open end,

must be cut, 5x M6 and 5x M8 ring cable lugs supplied must be mounted 

Plug connector size 1.5, SPEED-CONNECT

S/M/L/T

6FX50.2-5CG25-….

6FX80.2-5CG25-….

Yes

Additional information

You can find the ordering information on the right under Product information – Online catalog and ordering system.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit