×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755208, Entry date: 01/30/2018
(0)
Rate

Delivery release SIMATIC Target 1500S V2.0

  • Entry
  • Associated product(s)
SIMATIC Target 1500S™ for Simulink® V2.0 is available with immediate effect.

Target 1500S is an add-on for Simulink from MathWorks. It enables the
integration of Simulink models directly in the program cycle of an S7-1500 PLC that supports ODK.

The following new functions are available with SIMATIC Target 1500S V2.0 :

  • Automatic import of the generated program blocks to STEP 7 via TIA Portal Openness
  • Easy reading access to all model signals and test points from the S7 program
  • Execution of the model and external mode possible in different OBs

  • A trial version (21 days) is available

To view the innovations for other TIA Portal products, refer to the following page: 109752224

Trial software download

You can use the following Entry to download a trial version of Target 1500S V2.0 and test it for 21 days: 109752973

Ordering data:

Please note that SIMATIC Target 1500S is only available as a software download.

 Designation Article no.
 SIMATIC Target 1500S™ for Simulink® V2.0 6ES7823-1BE01-0YA5
 Upgrade SIMATIC Target 1500S™ for Simulink® V1.0 -> V2.0 6ES7823-1BE01-0YE5
 Target 1500S + ODK 1500S Bundle 6ES7823-1BE11-0YA0

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.