×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109755294, Entry date: 01/29/2018
(1)
Rate

SIMOGEAR, 2KJ1/2KJ3: Oil specification on rating plates

  • Entry
  • Associated product(s)
Which oil has been used for the gear unit?

Example of rating plate information

Oil specification according to rating plate: 6.3L OIL CLP VG 220

 TextMeaning 
 6.3 L Oil quantity  Gear unit Z89
 CLP Oil quality acc. to DIN 51517
 VG220 ISO viscosity grade at 40°C acc. to DIN 51519

 


 

The following texts are commonly found on rating plates.

 TextMeaning
 CLP ISO VG 220 Mineral oil with a viscosity of 220 mm²/s (cSt)
 CLP PAO ISO VG 220 PAO oil with a viscosity of 220 mm²/s (cSt)
 CLP PG ISO VG 460 PG oil with a viscosity of 460 mm²/s (cSt)
 CLP E ISO VG 220 Bio-based ester oil with a viscosity of 220 mm²/s (cSt)
 CLP PHY ISO VG 460 PHY oil with a viscosity of 460 mm²/s (cSt)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.