×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755302, Entry date: 02/07/2018
(0)
Rate

General release of SINUMERIK Safety Integrated plus for SINUMERIK 840D sl

  • Entry
  • Associated product(s)
SINUMERIK Safety Integrated plus has been generally released with software version 4.8 SP2.

As from SINUMERIK software version 4.8 SP2 (see 109753210) , SINUMERIK Safety Integrated plus is also available in addition to SINUMERIK Safety Integrated for SINUMERIK 840D sl.

System requirements for SINUMERIK Safety Integrated plus

  • SINUMERIK software version 4.8 SP2
  • TIA Portal V15
    • SIMATIC STEP 7 Professional
    • SIMATIC STEP 7 Safety Advanced 
    • SINUMERIK Toolbox V15
  • Options:
    • SINUMERIK 840D sl Safety Integrated plus/SI logic (6FC5800-0AS60-0YB0)

    • SINUMERIK 840D sl Safety Integrated plus/SI axis/spindle (6FC5800-0AK00-0YB0)

    • SINUMERIK 840D sl Safety Integrated plus/SI multi-axis package (6FC5800-0AS61-0YB0).

  • Hardware requirements:
    • SINUMERIK 840D sl NCU 710.3B PN with PLC 317-3 DP/PN (6FC5371-0AA30-0AB0)
    • SINUMERIK 840D sl NCU 720.3B PN with PLC 317-3 DP/PN (6FC5372-0AA30-0AB0)
    • SINUMERIK 840D sl NCU 730.3B PN with PLC 317-3 DP/PN (6FC5373-0AA30-0AB0)
    • SINUMERIK 840D sl NCU 730.3B PN with PLC 319-3 DP/PN (6FC5373-0AA31-0AB0)

Outstanding features/functions of SINUMERIK Safety Integrated plus are

F-PLC integrated:

  • Programming of the safe logic in SIMATIC STEP 7 (TIA Portal)
  • Certified F-blocks are available for the fail-safe program.

The following is integrated in SINUMERIK Operate:

  • Graphic programming of the safety functions
  • Partially automated acceptance test including necessary protocol
  • Diagnostics of SINUMERIK Safety Integrated plus in SINUMERIK Operate

Drive-based Safety integrated:

  • Integrated use of the SINAMICS Safety Integrated functions

This results in the following advantages for our customers

Time savings regarding:

  • configuration:
    Only one fail-safe program in SIMATIC STEP 7 (TIA Portal)
  • commissioning:
    Thanks to graphic configuring in SINUMERIK Operate
  • safety function acceptance:
    Partially automated/user-guided acceptance test in SINUMERIK Operate

You can find more information on this under 109751297.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit