×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755433, Entry date: 08/14/2018
(2)
Rate

Sales and Delivery Release for SIMATIC Energy Manager V7.1

  • Entry
  • Associated product(s)
The energy management software SIMATIC Energy Manager V7.1 is available for delivery effective immediately.

The SIMATIC Energy Manager V7.1 creates transparency about energy flows and costs in infrastructure as well an in the production area.





With the SIMATIC Energy Manager a scalable industry independent industrial energy data management system is available.

SIMATIC Energy Manager creates the basis for economical energy operation management to increase energy efficiency and thus reduce energy costs. In detail, this brings the following advantages:

  • Appropriate key performance indicators and data presentation options can be used to derive corresponding energy efficiency measures which, if successfully implemented, result in cost savings.
  • Transparency at cost center level increases employee awareness and forms the basis for a transparent and comprehensible design of targets or review of the achievement of goals.
  • Due to the proximity to production, technological processes and plants (e.g. machine status-related analysis) can be evaluated energetically.
  • Transparency paired with forecasting functionality increases planning security and opens up new opportunities in energy procurement
  • Energy controlling, with flexible reporting and analytics capabilities, help ensuring that efficient assets remain efficient
  • Forms Key Performance Indicators to increase the efficiency of power production units as well as assets like consumers
  • Meets legal requirements for monitoring and reporting of greenhouse gas (CO2) emissions


Highlights of Version 7.1

Easy entry with SIMATIC Energy Manager Basic

Energy Manager Basic can be completely configured on the web and offers you an easy entry in the subject of energy data management. With the suitable license key you can always perform an upgrade from Energy Manager Basic to Energy Manager PRO.

  • Fully web based system
  • Easy dashboard-, chart- and report configuration
  • Configuration of data points and Interfaces like OPC UA, OPC DA, OPC HDA, Energy Suite, WinCC/PCS 7, Modbus TCP as well as the manual data collection
  • Easy authorization concept
  • The Web Client is availability in the languages as follows: DE, EN, IT, FR, ES, CN
  • Key Performance Indicators can be configured via a formula Editor
  • Configuration of parameters for prices or simple factors
  • Tabular overview of configuration objects like data sources, data points, key performance indicators or parameter with filter functionalities
  • Configuration in Web Client for mail settings, backup, units, regional settings and further account settings

Export data to MindSphere available in Energy Manager Basic and Energy Manager

  • Data points (Variables) can be created in MindSphere automatically.
  • The data can be transferred cyclically to MindSphere.

Support of S7 Energy Efficiency-Monitor with Energy Manager PRO

  • The S7 Energy Efficiency-Monitor as Instruction in TIA Portals, allows a machine status related energy data collection. With dedicated S7 Blocks for communication, the data can be handed over to Energy Manager PRO.
  • Efficiency Key Performance Indicators for machines / lines or cost centers are displayed uniform and comparably
  • Effizienzkennzahlen von Maschinen / Linien / KST werden einheitlich und vergleichbar dargestellt
  • Energy consumption and cost display at machine and cost center level
  • Benchmark of the same machine / same workpiece from different manufacturers


Setup

  • The setup can be used next to the standard upgrade from Energy Manager PRO 7.0 also to upgrade a B.Data 6.0 directly to Energy Manager PRO V7.1.
  • Licenses must be upgraded from B.Data 6.0 to EnMPRO 7.0 and then from EnMPRO 7.0 to EnMPRO 7.1 as usual with a license update.
  • Upgrade from Energy Manager Basic to Energy Manager PRO is possible at any point in time with a suitable license key


Software requirements for Energy Manager

Refer to the version notes for the software requirements

 Registrierung notwendig  simatic_enmpro_releasenotes.rtf (309,8 KB)


Order overview

SIMATIC Energy Manager V7.1

Article number
(Package)

Article number
(Download)

SIMATIC Energy Manager Basic incl. 50 Tags

6AV6372-1DF07-1AX0

6AV6372-1DF07-1AH0

SIMATIC Energy Manager PRO incl. 50 Tags

6AV6372-2DF07-1AX0

6AV6372-2DF07-1AH0

SIMATIC Energy Manager PRO Powerpack Basic -> PRO

6AV6372-2DF07-1AX3

6AV6372-2DF07-1AH3

SIMATIC Energy Manager Basic/PRO Tag Package 50 1)

6AV6372-2DF07-0CX0

6AV6372-2DF07-0CH0

SIMATIC Energy Manager Basic/PRO Tag Package 100 1)

6AV6372-2DF07-0DX0

6AV6372-2DF07-0DH0

SIMATIC Energy Manager Basic/PRO Tag Package 250 1)

6AV6372-2DF07-0EX0

6AV6372-2DF07-0EH0

SIMATIC Energy Manager Basic/PRO Tag Package 500 1)

6AV6372-2DF07-0FX0

6AV6372-2DF07-0FH0

SIMATIC Energy Manager Basic/PRO Tag Package 1000 1)

6AV6372-2DF07-0GX0

6AV6372-2DF07-0GH0

SIMATIC Energy Manager Basic/PRO Tag Package 5000 1)

6AV6372-2DF07-0HX0

6AV6372-2DF07-0HH0

SIMATIC Energy Manager Basic/PRO Tag Package 30000 1)

6AV6372-2DF07-0JX0

6AV6372-2DF07-0JH0

   

SIMATIC Energy Manager

Extensions

Article number
(Package)

Article number
(Download)

SIMATIC Energy Manager Basic/PRO, 3 Web Clients

6AV6372-2DF27-0AX0

6AV6372-2DF27-0AH0

SIMATIC Energy Manager Basic/PRO, 20 Web Clients

6AV6372-2DF27-0BX0

6AV6372-2DF27-0BH0

SIMATIC Energy Manager Basic/PRO, 60 Web Clients

6AV6372-2DF27-0CX0

6AV6372-2DF27-0CH0

SIMATIC Energy Manager PRO Client

6AV6372-2DF37-0AX0

6AV6372-2DF37-0AH0

SIMATIC Energy Manager PRO Planning & Forecast

6AV6372-2DF47-0AX0

6AV6372-2DF47-0AH0

SIMATIC Energy Manager PRO Acquisition

6AV6372-2DF57-0AX0

6AV6372-2DF57-0AH0

   

SIMATIC Energy Manager

Software Update Service (SUS)

Article number
(Package)

Article number
(Download)

SUS up to 50 Tags and/or 1 Consumer Package 2)

6AV6372-2DF00-0CL0

6AV6372-2DF00-0CY0

SUS up to 100 Tags and/or 5 Consumer Package 2)

6AV6372-2DF00-0DL0

6AV6372-2DF00-0DY0

SUS up to 500 Tags and/or 25 Consumer Package 2)

6AV6372-2DF00-0FL0

6AV6372-2DF00-0FY0

SUS up to 5000 Tags and/or 100 Consumer Package 2)

6AV6372-2DF00-0HL0

6AV6372-2DF00-0HY0

SUS more than 5000 Tags and/or more than 100 Consumer Package 2)

6AV6372-2DF70-0XL0

6AV6372-2DF70-0XY0

   

SIMATIC Energy Manager PRO 7.0 to
Energy Manager PRO 7.1 Upgrades

Article number
(Package)

Article number
(Download)

Upgrade from system with up to 50 Tags and/or 1 Consumer Package

6AV6372-2DF07-1CX4

6AV6372-2DF07-1CH4

Upgrade from system with up to 100 Tags and/or 5 Consumer Package

6AV6372-2DF07-1DX4

6AV6372-2DF07-1DH4

Upgrade from system with up to 500 Tags and/or 25 Consumer Package

6AV6372-2DF07-1FX4

6AV6372-2DF07-1FH4

Upgrade from system with up to 5000 Tags and/or 100 Consumer Package

6AV6372-2DF07-1HX4

6AV6372-2DF07-1HH4

Upgrade from system with more than 5000 Tags and/or more than 100 Consumer Package

6AV6372-2DF77-1XX4

6AV6372-2DF77-1XH4

   

SIMATIC Energy Manager PRO Consumer

Article number
(Package)

Article number
(Download)

Consumer Package 1 incl. S7 EE-Monitor

6AV6372-2DF67-1AX0

6AV6372-2DF67-1AH0

Consumer Package 5 incl. S7 EE-Monitor

6AV6372-2DF67-1BX0

6AV6372-2DF67-1BH0

Consumer Package 25 incl. S7 EE-Monitor

6AV6372-2DF67-1CX0

6AV6372-2DF67-1CH0

Consumer Package 1 excl. S7 EE-Monitor

6AV6372-2DF77-1AX0

6AV6372-2DF77-1AH0

Consumer Package 5 excl. S7 EE-Monitor

6AV6372-2DF77-1BX0

6AV6372-2DF77-1BH0

Consumer Package 25 excl. S7 EE-Monitor

6AV6372-2DF77-1CX0

6AV6372-2DF77-1CH0

   
SIMATIC Energy Manager TRIALArticle number
(Package)
Article number
(Package)

SIMATIC Energy Manager Basic/PRO TRIAL

6AV6372-2DF17-1AX0

Download from Customer Support Portal

109759473

 

1) The number of tags can be dynamically expanded with tag packages. The total number of tags is increased by the value of the respective tag package.

2) The SUS contract runs for 1 year. The contract is automatically extended by a further year unless canceled 3 months prior to expiration.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit