×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755502, Entry date: 02/05/2018
(0)
Rate

Delivery release: SIMATIC Modbus/TCP CP V6

  • Entry
  • Associated product(s)
"SIMATIC Modbus/TCP CP V6" is now available for delivery. The "SIMATIC Modbus/TCP CP V6" library realizes the communication between a SIMATIC S7 CPU with an Ethernet CP and a third-party device.

1. Benefits and area of application

With the function blocks supplied, you can establish a communication connection between the communication module CP and a device which supports the Modbus/TCP protocol. Function codes 1, 2, 3, 4, 5, 6, 15 and 16 are supported.
The data are transferred according to the Client-Server principle. The SIMATIC S7 can be operated as a client or as a server during transmission.          


2. Product information

You can find the product information here:

109755501


3. SIMATIC Modbus/TCP licensing


The blocks must be licensed individually on each CPU. The license is CPU-dependent; it is not possible to transfer the license from one CPU to another CPU. No license is required for testing (demo version).
  


4. Product and ordering information for "SIMATIC Modbus/TCP CP V6"


Product

Article number

SIMATIC Modbus/TCP CP V6 - Package
1 license valid for 1 CPU
  

6AV6676-6MB00-6AX0

SIMATIC Modbus/TCP CP V6 - Download
1 license valid for 1 CPU

6AV6676-6MB00-6AD0


  


If you have any other questions, please contact your SIMATIC partner at your local Siemens office.



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.