×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109755656, Entry date: 02/27/2018
(0)
Rate

MOTION-CONNECT: Use of SPEED-CONNECT by round connectors size 1/ M23

  • Entry
  • Associated product(s)
Procedure for connecting and disconnecting the quick release lock SPEED-CONNECT

How do I connect or disconnect the power connectors size 1 or signal connectors M23 with quick release lock SPEED-CONNECT?

How do I know, if  power connectors size 1 or signal connectors M23 with quick release lock SPEED-CONNECT are properly and securely locked?

Guidance about the use of power connectors size 1 and signal connectors M23 with quick release lock SPEED-CONNECT  is given in the attachment:

  109755656_FAQ_MOTION_CONNECT_M23_size1_SPEED-CONNECT_en_v01.pdf (1008,0 KB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.