×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109755666, Entry date: 04/06/2018
(0)
Rate

WLAN drivers for SIMATIC Field PG M5 / SIMATIC ITP1000

  • Entry
  • Associated product(s)
Drivers for WLAN Adapter Intel® Dual Band Wireless-AC 7265 and Intel® Dual Band Wireless-AC 8260

Description
The following are the latest drivers for the WLAN Adapters of the following SIMATIC devices:

  • SIMATIC Field PG M5 with WLAN Adapter Intel® Dual Band Wireless-AC 7265.
  • SIMATIC ITP1000 with WLAN Adapter Intel® Dual Band Wireless-AC 8260.

Detailed information about improvements in these driver versions is available in Entry ID 109755665.

Download
The software is subject to export restrictions. Download is authorized only for registered users.

WLAN drivers for SIMATIC Field PG M5 and SIMATIC ITP1000

Operating systemWLAN driverDate

Windows 7

Intel® driver version: 19.10.10.2
 Download subject to export control  INTEL_PROSet_Wireless_Software_Win7_V20.10.1.zip (258.8 MB),
SHA-256 checksum:
97f458f2636b8cefd705dc520bbaeac6fa19e3da7e933e858aeb34229e704bce

2017-10-16
Windows 10

Intel®  driver version: 20.10.2.2
 Download subject to export control  INTEL_PROSet_Wireless_Software_Win10_V20.10.2.zip (258,9 MB),
SHA-256 checksum:
417ffe6ccb117bc5ae483ef36e696fda3e52911879bcf68a5b694d88418d5540

2017-11-02

Note
Information about SHA-256 is available in Entry ID 109483101.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.