×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755781, Entry date: 02/19/2018
(0)
Rate

Delivery release for additional configurations for SIMATIC IPC377E Basic Panel PC

  • Entry
  • Associated product(s)
The Basic Panel PC SIMATIC IPC377E is available immediately in additional configurations (including SSD, 8 GB work memory).

Sales and delivery release for additional configurations for SIMATIC IPC377E Basic Panel PC



IPC377E


Panel PC SIMATIC IPC327E is available immediately with the following extended configuration options:

  • 12", 15" or 19" display
  • 256 GB SSD, 500 GB HDD or without mass storage
  • 4 GB RAM or 8 GB RAM
  • Windows 7 Ultimate or without preinstalled operating system
  • (Windows 10 Enterprise LTSB 2016 will soon be available)

The following configurations are immediately available as stock variants:

Display:                 12“
                              15“
                              19“ 
work memory:     4 GB
Mass storage:  500 GB HDD 
                         256 GB SSD
operating system:  without
                               Windows 7 Ultimate SP1, 64 bit, MUI
                               available soon: Windows 10 Enterprise LTSB 2016

The other variants are manufactured to specific orders with a target delivery date of 20 business days after the order is received.

In addition, all configurations now have UL and KC Mark certification.

The product features of SIMATIC IPC377E in detail.

New options are highlighted in bold.


 

SIMATIC IPC377E

Article number

6AV7230-0C…-….

6AV7230-0D…-….

6AV7230-0E…-….

Display size
(analog-resistive touch)

12"

15"

19"

Resolution

1280 x 800

1366 x 768

1366 x 768

CPU technology

Intel Celeron Quad Core – (N3160);
1.6 GHz, burst frequency 2.24 GHz

Work memory

4 GB
8 GB

Ethernet interfaces

2 x 10/100/1000 Ethernet RJ45

Serial interfaces

2x RS-232
2x RS-232 / 422 / 485 (switchable)

Expansion options (internal)

1x full size mSATA / 1x half size mPCIe

USB

2x USB 3.0
2x USB 2.0

Graphics interfaces

1x Display Port
1x VGA

Audio

In / Out

Mass storage

500 GB HDD
256 GB SSD
without mass storage

Operating system

(preinstalled and  activated)

Windows 7 Ultimate SP1, 64-bit, MUI
-
available soon: Windows 10 Enterprise LTSB 2016

(preinstalled and  activated)

Power supply

24 V DC

Cooling

Fanless

Degree of protection

Front (built-in installation): IP65

Enclosure (VESA installation): IP40

Certificates

CE, UL, KC

Being prepared: BSMI

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.