×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109755863, Entry date: 04/16/2019
(3)
Rate

LOGO! – basic light circuits

  • Entry
  • Associated product(s)
Basic light circuits using LOGO! 8

Light circuits are one of the basic applications in LOGO!

This application example includes the following light switching facilities:

  • OFF switch/series connection
  • Changeover switch
  • Intermediate switch
  • Pulse relay
  • Stairwell switching/stairwell light switching




The integrated functions of a LOGO! 8 offer many additional possibilities to solve automation tasks quickly and simply.

In LOGO!, ready-made function blocks, like a weekly time switch, a pulse generator, an astrotimer, an annual time switch, a stopwatch, and simple logic gates, for example support you in creating your projects.

Benefits

  • You can add other tasks to the installation and to the software program, e.g. room lighting, stairwell lighting, safety and monitoring functions, etc.
  • Simple, star-shaped wiring of the components..
  • Use of simple switches (OFF switches) or pushbuttons instead of complex two-way circuits or cross connections.
  • Integration of inputs and outputs of LOGO! in a KNX system

Target group
This application example is aimed at specialist electrical installation staff.

Documentation and example project
  Documentation (1,2 MB)
 Registrierung notwendig  LOGO! program inside ZIP archive (94,9 KB)

Additional keywords
Window shutters, window shutter, roller shutters, lighting, lighting control, circuit diagrams