×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109755868, Entry date: 06/04/2019
(2)
Rate

LOGO! – Control of a sliding gate with reversing contactor

  • Entry
  • Associated product(s)
Control of a sliding gate with LOGO! 8 via a reversing contactor

The gate is operated by a key switch, a remote control, or via the LOGO! web server.

The motor is switched via contactors which are interlocked within the LOGO! switching
program. The movement of the gate is indicated by a signal light and the gate passage is monitored by a light barrier. When entering the premises, via the parameterization of an integrated astronomical clock a path lighting to the house is activated.





The integrated functions of a LOGO! 8 offer many additional possibilities to solve automation tasks quickly and simply.

With LOGO!, prefabricated function blocks support project creation, e.g. weekly time switch, pulse generator, astronomical clock/timer, seasonal time switch, stopwatch and simple logic gates.

The integrated LOGO! 8 web server offers from the LOGO! 8.2 version, in addition to the message text based display, the possibility to create user-defined web pages for clear operation and monitoring. This enables you to call up and control functions via the network.


Advantages of LOGO! over a conventional electrical installation
The simple integration of LOGO! 8 offers you the following benefits: Extendibility of

  • the switching program to incorporate additional tasks.
  • Integrated web server for visualization and control
  • Control and parameter assignment via LOGO! display
  • Integration of LOGO! signals in a KNX system.

Target group
This application example is aimed at specialist electrical installation staff.

Delimitation
The application example does not contain a description for creating a user-defined web page for the LOGO! 8.2.

Documentation and example project
  Documentation (1,2 MB)
 Registrierung notwendig  LOGO! program inside ZIP archive (25,7 KB)

Complementary search terms
Gate control, Rolling shutter gate, Pass through

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.