×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755938, Entry date: 02/26/2018
(1)
Rate

Delivery release for SIMATIC Field PG M5: SW Abfüllung TIA Portal V15

  • Entry
  • Associated product(s)
The pre-installed SIMATIC automation software means that the Field PG M5 device can always be used immediately. Within the context of the start of delivery of the TIA Portal V15, it will be possible to use new engineering functions soon with the Field PG M5.

You can find more information on the start of delivery of "TIA Portal V15" in the following entry: 109752224 


Update of the pre-installed SIMATIC software

Due to the updated SIMATIC software pre-installation, the last MLFB digit will change from "3" to "4", e.g. 6ES7717-xxxxx-xxx3 (TIA Portal V14 SP1) becomes 6ES7717-xxxxx-xxx4 (TIA Portal V15)

The Field PG M5 software pre-installation TIA Portal V15 contains the following SW packages:

  • STEP 7 Professional 2017

  • WinCC flexible Advanced 2008 SP5

  • STEP 7 Professional V15

  • STEP 7 Professional V13 SP2

  • WinCC Advanced V15

  • Startdrive V15

  • Startdrive V13 SP2

  • PLCSIM V15

  • PLCSIM V13 SP2

  • Optional package: STEP 5 (only for Windows 7)


Supported Operation Systems

  • Windows 10 Enterprise (1607) 64-Bit
  • Windows 7 Ultimate SP1 64-Bit


Software Update Service (SUS) for SIMATIC software:

With the optionally available SIMATIC SW licenses, you have the option of a Software Update Service (SUS) for each individual software product (STEP 7 Professional and WinCC Advanced). As soon as such an SUS agreement has been entered into, the latest software – whether that be a newly available upgrade or service pack – is delivered direct to your door or made available as a download. Because the Software Update Service is not included in the scope of delivery of the SIMATIC software pre-installed on the Field PG M5, it needs to be ordered separately.

You can find more information on SUS (particularly SUS download) in the following entry: 77363761



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.