×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109755985, Entry date: 01/21/2020
(0)
Rate

SIPLUS extreme – Phase-out SIPLUS S7-300 for applications according to EN 50155:2007 (railway applications)

  • Entry
  • Associated product(s)
SIPLUS extreme – Phase-out SIPLUS S7-300 for applications according to EN 50155:2007 (railway applications)

On account of the complete revision of the standard for ‘Railways Applications – Electronic Equipment Used on Rolling Stock’ EN 50155, it is necessary to make the following restriction:

The SIPLUS extreme types listed below comply with EN 50155 edition 2007.
A transposition/post-qualification according to DIN EN 50155 edition 2017 is not planned.

For new rail projects, migrate to S7-1200, S7-1500 or ET200SP if necessary.

Additional information: www.siemens.com/siplus-extreme-rail


Ordering data


Description

SIPLUS
Order number

Status

SIPLUS S7-300 CPU 312C (EN 50155)

6AG1312-5BF04-2AY0

Announcement of product phase-out (PM400):                  1 October 2019
(End of production of new parts)

Type discontinuation (PM410):                                           1 October 2020
(only deliveries of spare parts)

Total discontinuation of product (PM490):                          

Approx. 1 October 2023
(End of all deliveries, only material warranty)

SIPLUS S7-300 CPU 313C (EN 50155)

6AG1313-5BG04-2AY0

SIPLUS S7-300 CPU 313C-2DP (EN 50155)

6AG1313-6CG04-2AY0

SIPLUS S7-300 CPU 314 (EN 50155)

6AG1314-1AG14-2AY0

SIPLUS S7-300 CPU 314C-2DP (EN 50155)

6AG1314-6CH04-2AY0

SIPLUS S7-300 CPU 315-2DP (EN 50155)

6AG1315-2AH14-2AY0

SIPLUS S7-300 CPU 315-2PN/DP (EN 50155)

6AG1315-2EH14-2AY0

SIPLUS S7-300 CPU 315F-2PN/DP (EN 50155)

6AG1315-2FJ14-2AY0

SIPLUS S7-300 CPU 315F-2DP (EN 50155)

6AG1315-6FF04-2AY0

SIPLUS S7-300 CPU 317-2PN/DP (EN 50155)

6AG1317-2EK14-2AY0

SIPLUS S7-300 CPU 317F-2PN/DP (EN 50155)

6AG1317-2FK14-2AY0

SIPLUS S7-300 SM 326F DI24 (EN 50155)

6AG1326-1BK02-2AY0

SIPLUS S7-300 SM 326 10F-DO (EN 50155)

6AG1326-2BF10-2AY0

SIPLUS S7-300 SM 326F DO8  (EN 50155)

6AG1326-2BF41-2AY0

SIPLUS S7-300 CP 340 RS232 (EN 50155)

6AG1340-1AH02-2AY0

SIPLUS S7-300 FM 350-1 (EN 50155)

6AG1350-1AH03-2AY0

The SIPLUS types listed above will be converted to the PCK 4398 with effect from 1 October 2019.

This includes types which have been / are explicitly intended for railway applications applications.

                                                                                                  

 


Description

SIPLUS
Order number

Status

SIPLUS PS S7-300 PS305

6AG1305-1BA80-2AA0

Still orderable / available without restrictions for industrial applications.

For railway applications performed in accordance with EN 50155:2007, only released to meet spare parts requirements.

SIPLUS S7-300 SM 321 16DI/24VDC

6AG1321-1BH02-2AA0

SIPLUS S7-300 SM 321 32DI/24VDC

6AG1321-1BL00-2AA0

SIPLUS S7-300 SM 321 16DI/48-125VDC

6AG1321-1CH20-2AA0

SIPLUS S7-300 SM 321 16DI/24VDC

6AG1321-7BH01-2AB0

SIPLUS S7-300 SM322 16DO/24VDC 0.5A

6AG1322-1BH01-2AA0

SIPLUS S7-300 SM 322 32DO/24VDC 0.5A

6AG1322-1BL00-2AA0

SIPLUS S7-300 SM 322 8DO RLY

6AG1322-1HF10-2AA0

SIPLUS S7-300 SM 322 16DO

6AG1322-1HH01-2AA0

SIPLUS S7-300 SM 322 8DO/24VDC

6AG1322-8BF00-2AB0

SIPLUS S7-300 SM 323 8DI/8DO

6AG1323-1BH01-2AA0

SIPLUS S7-300 SM 321 16DI/24VDC

6AG1321-1BH02-2AA0

SIPLUS S7-300 SM 331 8AI

6AG1331-7KF02-2AB0

SIPLUS S7-300 SM 331 8AI

6AG1331-7NF00-2AB0

SIPLUS S7-300 SM 332 2AO

6AG1332-5HB01-2AB0

SIPLUS S7-300 IM 365

6AG1365-0BA01-2AA0

 

Products of the SIPLUS Rail series should be provided / used for new applications: Link

You can find information on SIPLUS products at: http://www.siemens.com/siplus-extreme

If you have any other questions, please contact your SIMATIC partner at your local Siemens office.

Siemens partners on the Internet

 





Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Hinweis: Das Feedback bezieht sich immer auf den vorliegenden Beitrag. Ihre Nachricht wird an die Redakteure im Online Support gesendet. In einigen Tagen erhalten Sie von uns eine Antwort, wenn Ihr Feedback das erfordert. Ist für uns alles klar, werden wir Ihnen nicht mehr antworten.