×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109756018, Entry date: 03/07/2018
(0)
Rate

SINAMICS Startdrive V15 Update 1

  • Entry
  • Associated product(s)
SINAMICS Startdrive V15 Update 1 for SINAMICS Startdrive V15 has been released for delivery.

SINAMICS Startdrive V15 Update 1 for Startdrive V15 is available under 109754382 and includes internal software improvements.


SINAMICS Startdrive V15 Update 1 applies to Startdrive Basic and Startdrive Advanced.

Installation instructions

SINAMICS Startdrive V15 Update 1 contains the full installation of Startdrive V15. Startdrive V15 does not need to be installed before SINAMICS Startdrive V15 Update 1 is installed.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.