×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109756019, Entry date: 03/07/2018
(1)
Rate

SINAMICS Startdrive V15 Update 2

  • Entry
  • Associated product(s)
Update 2 for SINAMICS Startdrive V15 has been released for delivery.

SINAMICS Startdrive V15 Update 2 for SINAMICS Startdrive V15 is available under 109754382 and includes improvements in the following areas:

  • Hardware configuration for SINAMICS S120
  • Upload/download for SINAMICS S120
  • Control panel for SINAMICS G120
  • Online functions for CU250D-2

SINAMICS Startdrive V15 Update 2 applies to Startdrive Basic and Startdrive Advanced.

Previous updates

SINAMICS Startdrive V15 Update 2 can only be installed if Update 1 has already been installed.

SINAMICS Startdrive V15 Update 2 does not contain SINAMICS Startdrive V15 Update 1.

Installation instructions

SINAMICS Startdrive V15 Update 2 must be installed each time SINAMICS Startdrive V15 Update 1 is installed.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.